TLV320AIC3107 Status: ACTIVE

Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • TLV320AIC3007 - Lower cost alternative with lower SNR and without low-impedance bypass

View all related products

 TLV320AIC3107
SNR DAC / SNR ADC(Typ)(dB)97 / 92  
# DACs / # ADCs2 / 2  
# Inputs / # Outputs7 / 6  
Sampling Rate(Max)(kHz)96  
Resolution(Bits)24  
Digital Audio InterfaceL,R,I2S,DSP,TDM  
Control InterfaceI2C  
Analog Supply(V)2.7-3.6  
Digital Supply(V)1.65 - 1.95  
IO Supply (Volts)1.1 - 3.6  
Pd(Typ)(mW)14  
Additional FeaturesMono 1W, Class-D, 3D, EQ, Matrix Mixing, PLL, HS detect and LP low-impedance Bypass  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package40QFN, 42DSBGA  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLV320AIC3104: Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects
  • TLV320AIC3254: Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology
  • TLV320AIC3106: Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects

More Related Products

Product Information

Features

  • Stereo CODEC with Integrated Mono Class-D Amplifier
  • High Performance Audio DAC
    • 97 dBA Signal-to-Noise Ratio (Single Ended)
    • 16/20/24/32-Bit Data
    • Supports Sample Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
    • Flexible Power Saving Modes and Performance are Available
  • High Performance Audio ADC
    • 92 dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering Available During Record
  • Seven Audio Input Pins
    • Programmable as 6 Single-Ended or 3 Fully Differential Inputs
    • Capability for Floating Input Configurations
  • Multiple Audio Output Drivers
    • Mono Fully Differential or Stereo Single-Ended Headphone Drivers
    • Single-Ended Stereo Line Outputs
  • Mono 1W Class-D BTL 8 Speaker Driver
  • Low Power Consumption: 15-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
  • Ultra-Low Power Mode with Passive Analog Bypass

View All Features in Datasheet

Description

The TLV320AIC3107 is a low power stereo audio codec with stereo headphone amplifier, and mono class-D speaker driver, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3107 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TLV320AIC3107IRSBRACTIVE-40 to 853.45 | 1kuQFN (RSB) | 40 3000 | LARGE T&R
TLV320AIC3107IRSBTACTIVE-40 to 853.80 | 1kuQFN (RSB) | 40 250 | SMALL T&RPurchase Samples
TLV320AIC3107IYZFRACTIVE-40 to 853.45 | 1kuDSBGA (YZF) | 42 3000 | LARGE T&R
TLV320AIC3107IYZFTACTIVE-40 to 853.80 | 1kuDSBGA (YZF) | 42 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:29 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTLV320AIC3107IRSBR
AmericasArrow >1k
WorldwideDigiKey 254
TI Lead Time*: 16 WeeksTLV320AIC3107IRSBT
AmericasAvnet 250
Newark 188
AsiaFarnell Asia 204
EuropeArrow Northern Europe 250
Arrow Southern Europe 250
Avnet-SILICA 250
EBV Elektronik 125
Farnell 204
WorldwideDigiKey  Available
Mouser Electronics 210
TI Lead Time*: 14 WeeksTLV320AIC3107IYZFR
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTLV320AIC3107IYZFT
AsiaWPI 193
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV320AIC3107IRSBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320AIC3107IRSBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320AIC3107IYZFR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
TLV320AIC3107IYZFT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV320AIC3107 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Coefficient Calculator For Digital Biquad FiltersCOEFFICIENT-CALCTexas InstrumentsCalculation Utilities
TLV320AIC3107 Evaluation Module (EVM) and USB motherboardTLV320AIC3107EVM-KTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TLV320AIC3007   Low Power Stereo CODEC with Integrated Class-D Amplifier   AUDIO CONVERTER AND CODEC - CODEC   Lower cost alternative with lower SNR and without low-impedance bypass  
TLV320AIC3104   Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC   Low power stereo codec without speakers; software compatible with AIC3107  
TLV320AIC34   Low-Power four-channel CODEC   AUDIO CONVERTER AND CODEC - CODEC   Low power stereo codec with up to 14 inputs and 12 outputs; software compatible with AIC3107  
PCM3793   Very Low-Power Stereo CODEC with HP/Class-D Speaker Amplifier, notch filters, ALC and 3D Effects   AUDIO CONVERTER AND CODEC - CODEC   16-bit stereo codec with speaker amplifier and 93dB SNR  
TPA3007D1   6.5-W Mono Class-D Audio Power Amplifier (TPA3007)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   6.5W Class D amplifier for a sub-woofer    
TPA3101D2   10-W Stereo Class-D Audio Power Amplifier (TPA3101)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   10W Class D ampifier for high output applications    
Customers Who Evaluated This Product Also Evaluated...
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3106 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3204 Very Low-Power Stereo Audio CODEC with Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC32 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3168A 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3101 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM5310 4ch/4ch Audio CODEC with 2Vrms Driver AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TLV320AIC3107:

View All Tags

Other Support



Click Here