|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TLV320AIC3107 is a low power stereo audio codec with stereo headphone amplifier, and mono class-D speaker driver, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications. The record path of the TLV320AIC3107 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TLV320AIC3107IRSBR | ACTIVE | -40 to 85 | 3.45 | 1ku | QFN (RSB) | 40 | 3000 | LARGE T&R | |
| TLV320AIC3107IRSBT | ACTIVE | -40 to 85 | 3.80 | 1ku | QFN (RSB) | 40 | 250 | SMALL T&R | Purchase Samples |
| TLV320AIC3107IYZFR | ACTIVE | -40 to 85 | 3.45 | 1ku | DSBGA (YZF) | 42 | 3000 | LARGE T&R | |
| TLV320AIC3107IYZFT | ACTIVE | -40 to 85 | 3.80 | 1ku | DSBGA (YZF) | 42 | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:29 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTLV320AIC3107IRSBR | |||
| Americas | Arrow | >1k | |
| Worldwide | DigiKey | 254 | |
| TI Lead Time*: 16 WeeksTLV320AIC3107IRSBT | |||
| Americas | Avnet | 250 | |
| Asia | Farnell Asia | 204 | |
| Europe | Arrow Northern Europe | 250 | |
| Arrow Southern Europe | 250 | ||
| Avnet-SILICA | 250 | ||
| EBV Elektronik | 125 | ||
| Farnell | 204 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 210 | ||
| TI Lead Time*: 14 WeeksTLV320AIC3107IYZFR | |||
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 14 WeeksTLV320AIC3107IYZFT | |||
| Asia | WPI | 193 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV320AIC3107IRSBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320AIC3107IRSBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320AIC3107IYZFR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| TLV320AIC3107IYZFT | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV320AIC3107 
| Name | Part # | Company | Tool / Software Type |
| Coefficient Calculator For Digital Biquad Filters | COEFFICIENT-CALC | Texas Instruments | Calculation Utilities |
| TLV320AIC3107 Evaluation Module (EVM) and USB motherboard | TLV320AIC3107EVM-K | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Part # | Name | Product Family | Comments |
| TLV320AIC3007 | Low Power Stereo CODEC with Integrated Class-D Amplifier | AUDIO CONVERTER AND CODEC - CODEC | Lower cost alternative with lower SNR and without low-impedance bypass |
| TLV320AIC3104 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - CODEC | Low power stereo codec without speakers; software compatible with AIC3107 |
| TLV320AIC34 | Low-Power four-channel CODEC | AUDIO CONVERTER AND CODEC - CODEC | Low power stereo codec with up to 14 inputs and 12 outputs; software compatible with AIC3107 |
| PCM3793 | Very Low-Power Stereo CODEC with HP/Class-D Speaker Amplifier, notch filters, ALC and 3D Effects | AUDIO CONVERTER AND CODEC - CODEC | 16-bit stereo codec with speaker amplifier and 93dB SNR |
| TPA3007D1 | 6.5-W Mono Class-D Audio Power Amplifier (TPA3007) | DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | 6.5W Class D amplifier for a sub-woofer |
| TPA3101D2 | 10-W Stereo Class-D Audio Power Amplifier (TPA3101) | DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | 10W Class D ampifier for high output applications |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLV320AIC3104 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3254 | Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3106 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC32 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3007 | Low Power Stereo CODEC with Integrated Class-D Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| PCM3168A | 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3101 | Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| PCM5310 | 4ch/4ch Audio CODEC with 2Vrms Driver | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |

Most Popular Tags for TLV320AIC3107: