|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TLV320AIC3111 is a low-power, highly integrated, high-performance codec which provides a stereo audio DAC and mono audio ADC. The TLV320AIC3111 features a high-performance audio codec with 16-bit stereo playback and monaural record functionality. The device integrates several analog features, such as a microphone interface, headphone drivers, and speaker drivers. The TLV320AIC3111 has a fully programmable miniDSP for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left/right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ can be supported by the programmable digital signal-processing block. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TLV320AIC3111IRHBR | ACTIVE | -40 to 85 | 4.45 | 1ku | QFN (RHB) | 32 | View | 3000 | LARGE T&R | Purchase Samples |
| TLV320AIC3111IRHBT | ACTIVE | -40 to 85 | 4.90 | 1ku | QFN (RHB) | 32 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:29 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV320AIC3111IRHBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTLV320AIC3111IRHBT | |||
| Worldwide | DigiKey | 550 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV320AIC3111IRHBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320AIC3111IRHBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV320AIC3111 
| Name | Part # | Company | Tool / Software Type |
| Coefficient Calculator For Digital Biquad Filters | COEFFICIENT-CALC | Texas Instruments | Calculation Utilities |
| TLV320AIC3111 Evaluation Module | TLV320AIC3111EVM-K | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Part # | Name | Product Family | Comments |
| TSC2117 | 4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC | TOUCH SCREEN CONTROLLER - TOUCH SCREEN CONTROLLER WITH AUDIO | Equivalent device with touch screen controller |
| TLV320AIC3254 | Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology | AUDIO CONVERTER AND CODEC - CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Lower-power alternative |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC - CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. If miniDSP is not needed and low-power is a major concern |
| TLV320AIC3104 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. If miniDSP is not needed, more cost effective |
| TLV320AIC3105 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. If miniDSP is not needed, more cost effective |
| TLV320AIC3106 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - CODEC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. If miniDSP is not needed, more cost effective |
| TPA6130A2 | 138-mW DirectPath Stereo Headphone Amplifier with I2C Volume Control (TPA6130) | AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS | |
| OMAP-L137 | Low-Power Applications Processor | OMAP Applications Processors - OMAP-Lx Processors | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLV320AIC3254 | Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC36 | Low Power Stereo Audio Codec for Portable Audio/Telephony | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3104 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3007 | Low Power Stereo CODEC with Integrated Class-D Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| PCM3168A | 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC32 | Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC34 | Low-Power four-channel CODEC | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320AIC3106 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| TLV320ADC3101 | 92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101) | AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL | TI customers also evaluated this product. |

Most Popular Tags for TLV320AIC3111: