TLV320AIC3111 Status: ACTIVE

Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • TSC2117 - Equivalent device with touch screen controller
  • TLV320AIC3254 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Lower-power alternative
  • TLV320AIC3204 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  If miniDSP is not needed and low-power is a major concern

View all related products

 TLV320AIC3100 TLV320AIC3111
SNR DAC / SNR ADC(Typ)(dB)95 / 90  95 / 90  
# DACs / # ADCs2 / 1  2 / 1  
# Inputs / # Outputs3 / 3  3 / 4  
Sampling Rate(Max)(kHz)192  192  
Resolution(Bits)32  32  
Digital Audio InterfaceL, R, I2S, TDM, DSP  L,R,I2S,TDM,DSP  
Control InterfaceI2C  I2C  
Analog Supply(V)2.7 - 3.6  2.7 - 3.6  
Digital Supply(V)1.65 - 1.95  1.65 - 1.95  
IO Supply (Volts)1.1 - 3.6  1.1 - 3.6  
Pd(Typ)(mW)13  13  
Additional FeaturesPLL, Mono Class-D Speaker Amplifier  miniDSP, PLL, Stereo Class-D Speaker Amplifier, Digital Mic Support  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package32QFN  32QFN  
 SamplesSamples
 Inventory Not AvailableInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV320AIC3254: Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology
  • TLV320AIC36: Low Power Stereo Audio Codec for Portable Audio/Telephony
  • TLV320AIC3204: Very Low-Power Stereo Audio CODEC with Power TuneTM Technology
  • TLV320ADC3101: 92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101)

More Related Products

Product Information

Features

  • Stereo Audio DAC With 95-dB SNR
  • Mono Audio ADC With 91-dB SNR
  • Supports 8-kHz to 192-kHz SepArate DAC and ADC Sample Rates
  • Instruction-Programmable Embedded miniDSP
  • Stereo 1.29-W Class-D BTL 8- Speaker Driver With Direct Battery Connection
  • One Differential and Three Single-Ended Inputs With Mixing and Level Control
  • Microphone With Bias, Preamp PGA, and AGC
  • Built-in Digital Audio Processing Blocks With User-Programmable Biquad and FIR Filters
  • Digital Mixing Capability
  • Programmable Digital Audio Processor for Bass Boost/Treble/EQ With up to Five Biquads for Record and up to Six Biquads for Playback
  • Pin Control or Register Control for Digital-Playback Volume-Control Settings
  • Sine-Wave Generator for Beep
  • Integrated PLL Used for Programmable Digital Audio Processor
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V

View All Features in Datasheet

Description

The TLV320AIC3111 is a low-power, highly integrated, high-performance codec which provides a stereo audio DAC and mono audio ADC.

The TLV320AIC3111 features a high-performance audio codec with 16-bit stereo playback and monaural record functionality. The device integrates several analog features, such as a microphone interface, headphone drivers, and speaker drivers.

The TLV320AIC3111 has a fully programmable miniDSP for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left/right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ can be supported by the programmable digital signal-processing block.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TLV320AIC3111IRHBRACTIVE-40 to 854.45 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&RPurchase Samples
TLV320AIC3111IRHBTACTIVE-40 to 854.90 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:28 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV320AIC3111IRHBR
None Reported
View Distributors
TI Lead Time*: 16 WeeksTLV320AIC3111IRHBT
WorldwideDigiKey 550
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV320AIC3111IRHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV320AIC3111IRHBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV320AIC3111 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Coefficient Calculator For Digital Biquad FiltersCOEFFICIENT-CALCTexas InstrumentsCalculation Utilities
TLV320AIC3111 Evaluation ModuleTLV320AIC3111EVM-KTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TSC2117   4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC   TOUCH SCREEN CONTROLLER - TOUCH SCREEN CONTROLLER WITH AUDIO   Equivalent device with touch screen controller  
TLV320AIC3254   Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology   AUDIO CONVERTER AND CODEC - CODEC   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Lower-power alternative  
TLV320AIC3204   Very Low-Power Stereo Audio CODEC with Power TuneTM Technology   AUDIO CONVERTER AND CODEC - CODEC   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  If miniDSP is not needed and low-power is a major concern  
TLV320AIC3104   Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  If miniDSP is not needed, more cost effective  
TLV320AIC3105   Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  If miniDSP is not needed, more cost effective  
TLV320AIC3106   Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  If miniDSP is not needed, more cost effective  
TPA6130A2   138-mW DirectPath™ Stereo Headphone Amplifier with I2C Volume Control (TPA6130)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS      
OMAP-L137   Low-Power Applications Processor   OMAP™ Applications Processors - OMAP-Lx Processors      
Customers Who Evaluated This Product Also Evaluated...
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC36 Low Power Stereo Audio Codec for Portable Audio/Telephony AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3204 Very Low-Power Stereo Audio CODEC with Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3007 Low Power Stereo CODEC with Integrated Class-D Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3168A 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC32 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC34 Low-Power four-channel CODEC AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3106 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320ADC3101 92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101) AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TLV320AIC3111:

View All Tags

Other Support



Click Here