TLV320AIC36 Status: ACTIVE

Low Power Stereo Audio Codec for Portable Audio/Telephony


      
         
Alert me about changes<br/>to this product

See Also

  • TLV320AIC3254 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Lower Power Alternative
  • TLV320AIC3204 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Use if miniDSP is not needed and low power is a major concern
  • TLV320AIC3104 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Use if miniDSP is not needed. More cost effective.

View all related products

 TLV320AIC36
SNR DAC / SNR ADC(Typ)(dB)100 / 92  
# DACs / # ADCs2 / 2  
# Inputs / # Outputs8 / 8  
Sampling Rate(Max)(kHz)192  
Resolution(Bits)32  
Digital Audio InterfaceL,R,I2S,TDM,DSP  
Control InterfaceI2C  
Analog Supply(V)1.4 - 2.8  
Digital Supply(V) 1.5 - 1.95  
IO Supply (Volts)1.1 - 3.6  
Pd(Typ)(mW)10  
Additional FeaturesminiDSP, DirectPath headphone amplifier, integrated LDOs, digital mic support, advanced microphone impedance detection  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package80BGA MICROSTAR JUNIOR  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLV320AIC3254: Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology
  • TLV320AIC34: Low-Power four-channel CODEC
  • TLV320AIC3104: Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects
  • TSC2008: Nano-Power Touch Screen Controller with SPI
  • SN74LVT125-Q1: Automotive Catalog 3.3-V ABT Quadruple Bus Buffers With 3-State Outputs
  • LM2903: Dual Differential Comparator

More Related Products

Product Information

Features

  • Stereo Audio DAC
    • 100-dBA Signal-to-Noise Ratio
    • >
    • 16/20/24/32-Bit Data
    • Supports Rates From 8 to 192 kHz
    • Programmable DAC Filter Engine
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports Rates from 8 to 192 kHz
    • Programmable ADC Filter Engine
  • Three Dedicated Microphone Inputs
    • Supports Single-Ended, Balanced Differential, and Unbalanced Differential Configurations
  • Stereo Line-Level Inputs
  • Audio Output Drivers
    • Ground-Referenced Cap-Free Stereo 16W Single-Ended Headphone Drivers
    • Ground-Referenced Cap-Free Stereo 16W Single-Ended Receiver Drivers
    • Fully Differential Stereo Line Outputs
  • Programmable Input/Output Gains
  • Automatic Gain Control (AGC) for Record
  • Dual Programmable Microphone Bias Generators
  • Programmable PLL for Flexible Clock Generation

View All Features in Datasheet

Description

The TLV320AIC36 (sometimes referred to as the AIC36) is a flexible, low-power, low-voltage stereo audio codec with programmable inputs and outputs, fully programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs, and flexible digital interfaces.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TLV320AIC36IZQERACTIVE-40 to 855.70 | 1kuBGA MICROSTAR JUNIOR (ZQE) | 80 View 2500 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:29 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 WeeksTLV320AIC36IZQER
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV320AIC36IZQER RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV320AIC36 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Coefficient Calculator For Digital Biquad FiltersCOEFFICIENT-CALCTexas InstrumentsCalculation Utilities
TLV320AIC36 Evaluation Module (EVM) and USB motherboardTLV320AIC36EVM-KTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TLV320AIC3254   Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology   AUDIO CONVERTER AND CODEC - CODEC   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Lower Power Alternative  
TLV320AIC3204   Very Low-Power Stereo Audio CODEC with Power TuneTM Technology   AUDIO CONVERTER AND CODEC - CODEC   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Use if miniDSP is not needed and low power is a major concern  
TLV320AIC3104   Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Use if miniDSP is not needed. More cost effective.  
TLV320AIC3105   Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Use if miniDSP is not needed. More cost effective.  
TPA2035D1   2.75-W Mono Class-D Audio Amplifier with Fixed Gain and Short Circuit Auto-Recovery (TPA2035)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS      
TPA2013D1   2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter (TPA2013)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS      
TPA2014D1   1.5-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter (TPA2014)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS      
TPA2031D1   2.5-W Mono Class-D Audio Power Amplifier with Slow Start-Up (TPA2031)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS      
Customers Who Evaluated This Product Also Evaluated...
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC34 Low-Power four-channel CODEC AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3106 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC33 Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3204 Very Low-Power Stereo Audio CODEC with Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3060 24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC32 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TSC2008 Nano-Power Touch Screen Controller with SPI TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
SN74LVT125-Q1 Automotive Catalog 3.3-V ABT Quadruple Bus Buffers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
LM2903 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
MAX202 5-V Dual RS-232 Line Driver/Receiver with +/-15 kV ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
TPS2113 Dual In/Single Out Autoswitching Power MUX, Auto Sw, Adj. Cur Limit, Adj. Vol Threshold, Sw Status POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
SN74LVC125A Quadruple Bus Buffer Gate With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TL7702B Single SVS With Pgmmable UV Threshold & Reset Time Delay POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPA2012D2 2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN10502 Low-Distortion High-Speed Rail-to-Rail Output Operational Amplifiers HIGH SPEED AMPLIFIER-RAIL TO RAIL TI customers also evaluated this product.
SN74CBT3257C 4-Bit 1-Of-2 FET Multiplexer/Demultiplexer with -2 V Undershoot Protection SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TLV320AIC36:

View All Tags

Other Support



Click Here