|
|
|
|
See Also
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
MicroStar Junior is a trademark of Texas Instruments. Description
The TLV320DAC23 is a high performance stereo DAC with highly integrated analog functionality. The DACs within the TLV320DAC23 are comprised of multibit sigma-delta technology with integrated over-sampling digital interpolation filters. Supported data transfer word lengths are 16, 20, 24, and 32 bits with sample rates from 8 kHz to 96 kHz. The DAC sigma-delta modulator features a second order multibit architecture with up to 100 dBA SNR at audio sample rates up to 96 kHz. This enables high quality digital audio playback capability while consuming less than 19 mW during playback only. The TLV320DAC23 is the ideal choice for portable digital audio player applications such as MP3 digital audio players. Integrated analog features consist of stereo line inputs with an analog bypass path and a stereo headphone amplifier with analog volume control and mute. The headphone amplifier is capable of delivering 30 mW per channel into 32 While the TLV320DAC23 supports the industry standard over-sample rates of 256 fs and 384 fs, unique over-sample rates of 250 fs and 272 fs are provided which optimize interface considerations in designs using TI C54x DSPs and USB data interfaces. A single 12-MHz crystal can be used to supply clocking to the DSP, USB, and DAC. The TLV320DAC23 features an internal oscillator which, when connected to a 12-MHz external crystal, will provide a system clock to the DSP and other peripherals at either 12 MHz or 6 MHz using an internal clock buffer and selectable divider. Audio sample rates of 48 kHz and CD standard rates of 44.1 kHz are directly supported from a 12-MHz master clock with 250 fs and 272 fs over-sample rates. Low power consumption and flexible power management allow selective shutdown of DAC functions, thus extending battery life in portable applications. Couple this design solution with the industrys smallest package, the TI proprietary MicroStar Junior using only 25 mm2 of board area, powerful portable stereo audio designs are easily realizable in a cost effective, space saving total analog solution. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV320DAC23GQE | ACTIVE | -10 to 70 | 2.35 | 1ku | BGA MICROSTAR JUNIOR (GQE) | 80 | View | 360 | JEDEC TRAY (10+1) | |||
| TLV320DAC23GQER | ACTIVE | -10 to 70 | 2.15 | 1ku | BGA MICROSTAR JUNIOR (GQE) | 80 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV320DAC23IGQE | ACTIVE | -40 to 85 | 2.60 | 1ku | BGA MICROSTAR JUNIOR (GQE) | 80 | View | 360 | JEDEC TRAY (10+1) | Purchase Samples | ||
| TLV320DAC23IGQER | ACTIVE | -40 to 85 | 2.40 | 1ku | BGA MICROSTAR JUNIOR (GQE) | 80 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV320DAC23IPW | ACTIVE | -40 to 85 | 2.45 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| TLV320DAC23IPWG4 | ACTIVE | -40 to 85 | 2.45 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | Purchase Samples | ||
| TLV320DAC23IPWR | ACTIVE | -40 to 85 | 2.25 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV320DAC23IPWRG4 | ACTIVE | -40 to 85 | 2.25 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV320DAC23IRHD | ACTIVE | -40 to 85 | 2.45 | 1ku | QFN (RHD) | 28 | View | 73 | TUBE | Purchase Samples | ||
| TLV320DAC23IRHDG4 | ACTIVE | -40 to 85 | 2.45 | 1ku | QFN (RHD) | 28 | View | 73 | TUBE | Purchase Samples | ||
| TLV320DAC23IRHDR | ACTIVE | -40 to 85 | 2.25 | 1ku | QFN (RHD) | 28 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TLV320DAC23IRHDRG4 | ACTIVE | -40 to 85 | 2.25 | 1ku | QFN (RHD) | 28 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TLV320DAC23PW | ACTIVE | -10 to 70 | 2.20 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
| TLV320DAC23PWG4 | ACTIVE | -10 to 70 | 2.20 | 1ku | TSSOP (PW) | 28 | View | 50 | TUBE | |||
| TLV320DAC23PWR | ACTIVE | -10 to 70 | 2.00 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV320DAC23PWRG4 | ACTIVE | -10 to 70 | 2.00 | 1ku | TSSOP (PW) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV320DAC23RHD | ACTIVE | -10 to 70 | 2.20 | 1ku | QFN (RHD) | 28 | View | 73 | TUBE | Purchase Samples | ||
| TLV320DAC23RHDG4 | ACTIVE | -10 to 70 | 2.20 | 1ku | QFN (RHD) | 28 | View | 73 | TUBE | Purchase Samples | ||
| TLV320DAC23RHDR | ACTIVE | -10 to 70 | 2.00 | 1ku | QFN (RHD) | 28 | View | 3000 | LARGE T&R | |||
| TLV320DAC23RHDRG4 | ACTIVE | -10 to 70 | 2.00 | 1ku | QFN (RHD) | 28 | View | 3000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TLV320DAC23GQE | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 171 | |||
| DigiKey | 355 | |||||
| Rochester Electronics | >1k | |||||
| Asia | WPI | 151 | ||||
| TLV320DAC23GQER | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| Rochester Electronics | >1k | |||||
| TLV320DAC23IGQE | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Rochester Electronics | >1k | |||
| TLV320DAC23IGQER | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Rochester Electronics | >1k | |||
| TLV320DAC23IPW | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 1 Week | Americas | Arrow | 85 | |||
| Avnet | 34 | |||||
| Mouser Electronics | 129 | |||||
| Rochester Electronics | 100 | |||||
| TLV320DAC23IPWG4 | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 1 Week | None Reported View Distributors | |||||
| TLV320DAC23IPWR | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 12 Weeks | Americas | Rochester Electronics | >1k | |||
| TLV320DAC23IPWRG4 | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 12 Weeks | None Reported View Distributors | |||||
| TLV320DAC23IRHD | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Avnet | 130 | |||
| Rochester Electronics | >1k | |||||
| TLV320DAC23IRHDG4 | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | None Reported View Distributors | |||||
| TLV320DAC23IRHDR | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | Rochester Electronics | >1k | |||
| TLV320DAC23IRHDRG4 | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | None Reported View Distributors | |||||
| TLV320DAC23PW | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 796 | |||
| DigiKey | 352 | |||||
| Mouser Electronics | 37 | |||||
| Newark | 41 | |||||
| Rochester Electronics | >1k | |||||
| Europe | Avnet-SILICA | 11 | ||||
| TLV320DAC23PWG4 | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| TLV320DAC23PWR | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 12 Weeks | Americas | Arrow | >1k | |||
| DigiKey | Available | |||||
| Rochester Electronics | >1k | |||||
| TLV320DAC23PWRG4 | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 12 Weeks | Americas | DigiKey | Available | |||
| TLV320DAC23RHD | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 1 Week | Americas | DigiKey | Available | |||
| Mouser Electronics | 79 | |||||
| Rochester Electronics | 156 | |||||
| Europe | Spoerle | 60 | ||||
| TLV320DAC23RHDG4 | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 1 Week | Americas | DigiKey | Available | |||
| TLV320DAC23RHDR | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | >1k | |||
| Rochester Electronics | >1k | |||||
| Asia | WPI | >1k | ||||
| TLV320DAC23RHDRG4 | As of 9:05 AM GMT, 03 Jul 2009 | As of 9:05 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV320DAC23GQE | TBD | SNPB | Level-2A-235C-4 WKS | View | View |
| TLV320DAC23GQER | TBD | SNPB | Level-2A-235C-4 WKS | View | View |
| TLV320DAC23IGQE | TBD | SNPB | Level-2A-235C-4 WKS | View | View |
| TLV320DAC23IGQER | TBD | SNPB | Level-2A-235C-4 WKS | View | View |
| TLV320DAC23IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV320DAC23IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV320DAC23IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV320DAC23IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV320DAC23IRHD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320DAC23IRHDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320DAC23IRHDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320DAC23IRHDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320DAC23PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV320DAC23PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV320DAC23PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV320DAC23PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV320DAC23RHD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320DAC23RHDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320DAC23RHDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TLV320DAC23RHDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV320DAC23 
| Name | Part # | Company | Tool / Software Type |
| TLV320AIC23 Evaluation Module (EVM) | TLV320AIC23EVM2 | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| Part # | Name | Product Family | Comments |
| TLV320DAC32 | Low-Power Stereo DAC with 4 Outputs, HP/Speaker Amplifier and 3D Effects | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Better performance and lower cost alternative converter | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN74LVC541A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTERS AND CODECS-AUDIO CODEC | TI customers also evaluated this product. |
| TPS62561 | 2.25MHz 600mA Step-Down Converter in TSOT23 Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS61085 | 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| OPA2348 | 1MHz, 45uA, RRIO, Dual Op Amp | PRECISION AMPLIFIERS-LOW INPUT BIAS CURRENT/FET INPUT | TI customers also evaluated this product. |
| SN65HVD485E | Half-Duplex RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| TL072 | Dual Low-Noise JFET-Input General-Purpose Operational Amplifier | OPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERS | TI customers also evaluated this product. |
| SN74LVC2G14 | Dual Schmitt-Trigger Inverter | LITTLE LOGIC-DUAL-GATES | TI customers also evaluated this product. |
| MSP430F2013 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C | MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD | TI customers also evaluated this product. |
| REF3125 | 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference | REFERENCES-SERIES VOLTAGE REFERENCES | TI customers also evaluated this product. |

No Tags are Available for this Part Number