TLV320DAC3120 Status: PREVIEW

TLV320DAC3120 Low-Power Audio DAC With Audio Processing and Mono Class-D Spkr Am


      
         
Alert me about changes<br/>to this product


 TLV320DAC23 TLV320DAC26 TLV320DAC3120TLV320DAC32 
SNR(Typ)(dB)100  97  95  95  
# DACs2  2  1  2  
# Inputs / # Outputs0 / 4  0 / 2  2 / 2  2 / 4  
Sampling Rate(Max)(kHz)96  53  192  96  
Resolution(Bits)24  24  32  24  
Digital Audio InterfaceL, R, I2S, DSP  L, R, I2S, DSP  L, R, I2S, TDM, DSP  L, R, I2S, DSP, TDM  
Control InterfaceI2C,SPI  SPI  I2C  I2C  
Analog Supply(V)2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  
Digital Supply (up to 5 V)(V)1.42 - 3.6  1.42 - 3.6  1.65 - 1.95  1.525 - 1.95  
Pd(Typ)(mW)18  11  10  18  
Additional Features Int. PLL  miniDSP, PLL, mono class-D speaker amplifier  3D, EQ, Matrix Mixing, PLL, LDO  
Operating Temp Range(Celsius)-10 to 70,-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package28QFN, 28TSSOP, 80BGA MICROSTAR JUNIOR  32QFN  32QFN  32QFN  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventory Not AvailableInventory

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TLV320DAC3120IRHBRPREVIEW-40 to 85QFN (RHB) | 32 View 3000Not Available
TLV320DAC3120IRHBTPREVIEW-40 to 85QFN (RHB) | 32 View 250Not Available

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV320DAC3120IRHBR      View
TLV320DAC3120IRHBT      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Part # Name Product Family Comments
TLV320DAC32   Low-Power Stereo DAC with 4 Outputs, HP/Speaker Amplifier and 3D Effects   AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Stereo with 3.3V single supply, higher power consumption, less advanced filtering capabilities  
PCM1754   106dB SNR Stereo DAC (H/W Control)   AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Stereo with 5V single supply, H/W control, higher power consumption, no filters, no speaker amp  
TLV320ADC3101   92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101)   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL   Low-power audio ADC    
OMAP-L137   Low-Power Applications Processor   OMAP™ Applications Processors - OMAP-Lx Processors      

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here