TLV3401 Status: ACTIVE

Single Nanopower Open Drain Output Comparator


      
         
Alert me about changes<br/>to this product

 TLV3401TLV3402 TLV3404 
Number of Channels1  2  4  
Iq per channel(Max)(mA)0.00055  0.00055  0.00055  
tRESP Low - to - High(us)80  80  80  
Output TypeOpen Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  
VIO (25 deg C)(Max)(mV)3.6  3.6  3.6  
Rail-RailIn, Out  In, Out  In, Out  
Pin/Package5SOT-23, 8PDIP, 8SOIC  8PDIP, 8SOIC, 8MSOP  14PDIP, 14SOIC, 14TSSOP  
VICR(Min)(V)-0.1  -0.1  -0.1  
VICR(Max)(V)21  21  21  
# Comparators1  2  4  
Vs(Min)(V)2.5  2.5  2.5  
Vs(Max)(V)16  16  16  
Operating Temp Range(Celsius)-40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV3701: Single Nanopower Push-Pull Comparator
  • TLV3491: Single Nanopower Push-Pull Output Comparator
  • LMV331: Single General Purpose Low-Voltage Comparator
  • TPS54231: 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™
  • SN74LVC2G74: Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset
  • INA128: Precision, Low Power Instrumentation Amplifiers

More Related Products

Product Information

Features

  • Low Supply Current...470 nA/PerChannel
  • Input Common-Mode Range Exceeds the Rails...-0.1 V to VCC + 5 V
  • Supply Voltage Range...2.5 V to 16 V
  • Reverse Battery Protection Up to 18 V
  • Open Drain CMOS Output Stage
  • Specified Temperature Range
    • 0°C to 70°C - Commercial Grade
    • -40°C to 125°C - Industrial Grade
  • Ultrasmall Packaging
    • 5-Pin SOT-23 (TLV3401)
    • 8-Pin MSOP (TLV3402)
  • Universal Op-Amp EVM (Reference SLOU060 for more information)

Description

The TLV340x is Texas Instruments' first family of nanopower comparators with only 470 nA per channel supply current, which make this device ideal for battery power and wireless handset applications.

The TLV340x has a minimum operating supply voltage of 2.7 V over the extended industrial temperature range (TA = -40°C to 125°C), while having an input common-mode range of -0.1 to VCC + 5 V. The low supply current makes it an ideal choice for battery powered portable applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV3401CDACTIVE0 to 700.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3401CDBVRACTIVE0 to 700.60 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3401CDBVRG4ACTIVE0 to 700.60 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3401CDBVTACTIVE0 to 700.65 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3401CDBVTG4ACTIVE0 to 700.65 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3401CDG4ACTIVE0 to 700.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3401IDACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3401IDBVRACTIVE-40 to 1250.65 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV3401IDBVRG4ACTIVE-40 to 1250.65 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV3401IDBVTACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3401IDBVTG4ACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3401IDG4ACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3401IDRACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV3401IDRG4ACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV3401IPACTIVE-40 to 1250.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV3401IPE4ACTIVE-40 to 1250.65 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:28 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV3401CD
AmericasArrow 30
Rochester Electronics >1k
EuropeAvnet-SILICA 150
TI Lead Time*: 20 WeeksTLV3401CDBVR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTLV3401CDBVRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV3401CDBVT
AmericasArrow >1k
Rochester Electronics >1k
EuropeArrow Southern Europe >1k
WorldwideMouser Electronics 199
TI Lead Time*: 20 WeeksTLV3401CDBVTG4
WorldwideMouser Electronics 406
TI Lead Time*: 20 WeeksTLV3401CDG4
WorldwideMouser Electronics 369
TI Lead Time*: 20 WeeksTLV3401ID
AmericasRochester Electronics >1k
AsiaWPI >1k
EuropeAvnet-SILICA 350
WorldwideDigiKey  Available
Mouser Electronics 345
TI Lead Time*: 20 WeeksTLV3401IDBVR
AmericasArrow >1k
Avnet >1k
Newark 157
WorldwideMouser Electronics 335
TI Lead Time*: 20 WeeksTLV3401IDBVRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV3401IDBVT
AsiaFarnell Asia >1k
WPI 110
EuropeFarnell >1k
Spoerle 750
TI Lead Time*: 20 WeeksTLV3401IDBVTG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV3401IDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV3401IDR
AmericasRochester Electronics >1k
WorldwideDigiKey 695
TI Lead Time*: 20 WeeksTLV3401IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV3401IP
AmericasAvnet 50
Newark 39
Rochester Electronics >1k
AsiaFarnell Asia 39
WPI 57
WorldwideDigiKey 210
TI Lead Time*: 14 WeeksTLV3401IPE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV3401CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401CDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401CDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401CDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401CDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401IDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401IDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401IDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401IDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3401IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV3401IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV3401 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV3701 Single Nanopower Push-Pull Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLV3491 Single Nanopower Push-Pull Output Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
LMV331 Single General Purpose Low-Voltage Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLV3402 Dual Nanopower Open Drain Output Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TL331 Single Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLV3011 Low Power Open Drain Output Comparator with Voltage Reference AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLV3501 4.5ns Rail-to-Rail, High Speed Comparator in Microsized Packages AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLV7211 Single CMOS Comparator with Rail-to-Rail Input and Push-Pull Output AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLV3404 Quad Nanopower Open Drain Output Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC2G74 Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER TI customers also evaluated this product.
INA128 Precision, Low Power Instrumentation Amplifiers INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
TPS60403 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TPS73025 Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
OPA2335 0.05uV/C max, Single-Supply CMOS Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
CSD16401Q5 N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here