TLV3402 Status: ACTIVE

Dual Nanopower Open Drain Output Comparator


      
         
Alert me about changes<br/>to this product

 TLV3401 TLV3402TLV3404 
Number of Channels1  2  4  
Iq per channel(Max)(mA)0.00055  0.00055  0.00055  
tRESP Low - to - High(us)80  80  80  
Output TypeOpen Collector, Open Drain  Open Collector, Open Drain  Open Collector, Open Drain  
VIO (25 deg C)(Max)(mV)3.6  3.6  3.6  
Rail-RailIn, Out  In, Out  In, Out  
Pin/Package5SOT-23, 8PDIP, 8SOIC  8PDIP, 8SOIC, 8MSOP  14PDIP, 14SOIC, 14TSSOP  
VICR(Min)(V)-0.1  -0.1  -0.1  
VICR(Max)(V)21  21  21  
# Comparators1  2  4  
Vs(Min)(V)2.5  2.5  2.5  
Vs(Max)(V)16  16  16  
Operating Temp Range(Celsius)-40 to 125,0 to 70  -40 to 125,0 to 70  -40 to 125,0 to 70  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV3401: Single Nanopower Open Drain Output Comparator
  • LM2903: Dual Differential Comparator
  • LM393: Dual Differential Comparator
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TPS2829: Non-inverting High-Speed MOSFET Driver
  • SN74AHC1G04: Single Inverter Gate

More Related Products

Product Information

Features

  • Low Supply Current...470 nA/PerChannel
  • Input Common-Mode Range Exceeds the Rails...-0.1 V to VCC + 5 V
  • Supply Voltage Range...2.5 V to 16 V
  • Reverse Battery Protection Up to 18 V
  • Open Drain CMOS Output Stage
  • Specified Temperature Range
    • 0°C to 70°C - Commercial Grade
    • -40°C to 125°C - Industrial Grade
  • Ultrasmall Packaging
    • 5-Pin SOT-23 (TLV3401)
    • 8-Pin MSOP (TLV3402)
  • Universal Op-Amp EVM (Reference SLOU060 for more information)

Description

The TLV340x is Texas Instruments' first family of nanopower comparators with only 470 nA per channel supply current, which make this device ideal for battery power and wireless handset applications.

The TLV340x has a minimum operating supply voltage of 2.7 V over the extended industrial temperature range (TA = -40°C to 125°C), while having an input common-mode range of -0.1 to VCC + 5 V. The low supply current makes it an ideal choice for battery powered portable applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV3402CDACTIVE0 to 700.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3402CDG4ACTIVE0 to 700.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3402CDGKACTIVE0 to 700.90 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3402CDGKG4ACTIVE0 to 700.90 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3402CDGKRACTIVE0 to 700.80 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3402CDGKRG4ACTIVE0 to 700.80 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3402CDRACTIVE0 to 700.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3402CDRG4ACTIVE0 to 700.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3402IDACTIVE-40 to 1251.00 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3402IDG4ACTIVE-40 to 1251.00 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3402IDGKACTIVE-40 to 1251.00 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3402IDGKG4ACTIVE-40 to 1251.00 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV3402IDGKRACTIVE-40 to 1250.90 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV3402IDGKRG4ACTIVE-40 to 1250.90 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV3402IDRACTIVE-40 to 1250.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV3402IDRG4ACTIVE-40 to 1250.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV3402IPACTIVE-40 to 1250.90 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV3402IPE4ACTIVE-40 to 1250.90 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:28 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV3402CD
AmericasArrow 140
Avnet 148
Rochester Electronics 585
AsiaWPI 375
EuropeSpoerle 150
WorldwideMouser Electronics 20
TI Lead Time*: 20 WeeksTLV3402CDG4
WorldwideMouser Electronics 300
TI Lead Time*: 14 WeeksTLV3402CDGK
AmericasAvnet 815
Newark 120
Rochester Electronics 980
TI Lead Time*: 14 WeeksTLV3402CDGKG4
AmericasAvnet 240
TI Lead Time*: 14 WeeksTLV3402CDGKR
AmericasAvnet >1k
TI Lead Time*: 14 WeeksTLV3402CDGKRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV3402CDR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTLV3402CDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV3402ID
AmericasArrow >1k
EuropeAvnet-SILICA 16
Spoerle 150
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV3402IDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV3402IDGK
AmericasArrow 498
Avnet 372
Rochester Electronics 30
EuropeAvnet-SILICA 144
Spoerle 160
WorldwideDigiKey  Available
Mouser Electronics 371
TI Lead Time*: 20 WeeksTLV3402IDGKG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV3402IDGKR
AmericasAvnet >1k
Newark >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV3402IDGKRG4
EuropeArrow Southern Europe >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV3402IDR
AmericasArrow >1k
Newark >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV3402IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV3402IP
AmericasRochester Electronics >1k
AsiaWPI 81
WorldwideDigiKey 366
Mouser Electronics 200
TI Lead Time*: 14 WeeksTLV3402IPE4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV3402CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402CDGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402CDGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402CDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402CDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402IDGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402IDGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402IDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV3402IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV3402IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV3402 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV3401 Single Nanopower Open Drain Output Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
LM2903 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
LM393 Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLV2302 Op Amp (1) + Open Collector Comparator (1) Combo IC AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2829 Non-inverting High-Speed MOSFET Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
SN74AHC1G04 Single Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
CC2591 2.4 GHz RF Front End Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
LM2904 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPA2005D1 1.4-W Mono Class-D Audio Amplifier (TPA2005) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
UCC28019A 8-Pin Continuous Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
CSD16404Q5A N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here