TLV4113-EP Status: ACTIVE

Enhanced Product Dual High Output Drive Operational Amplifier With Shutdown


      
         
Alert me about changes<br/>to this product

 TLV4113-EP
Number of Channels2  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)6  
Iq per channel(Max)(mA)1  
GBW(Typ)(MHz)2.7  
Slew Rate(Typ)(V/us)1.57  
VIO (25 deg C)(Max)(mV)3.5  
Offset Drift(Typ)(uV/C)3  
IIB(Max)(pA)2000 , 50  
CMRR(Min)(dB)63  
Rail-RailOut  
Io(Typ)(mA)220, 320  
Offset Voltage (+/-)(Max)(mV)4  
Pin/Package10MSOP-PowerPAD  
RatingHiRel Enhanced Product  
Operating Temp Range(Celsius)-55 to 125  
Approx. Price (US$) 3.65 | 100u  
 Samples
 Inventory

Other qualified versions of TLV4113-EP

Version Part Number Definition
Catalog TLV4113 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • OPA547: High-Voltage, High-Current Op Amp, Excellent Output Swing
  • OPA567: Rail-to-Rail I/O, 2A Power Amplifier
  • OPA551: High-Voltage, High-Current Operational Amplifiers
  • OPA445: High Voltage FET-Input Operational Amplifier
  • OPA627: Precision High-Speed Difet(R) Operational Amplifiers

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • High Output Drive . . . >300 mA
  • Rail-To-Rail Output
  • Unity-Gain Bandwidth . . . 2.7 MHz
  • Slew Rate . . . 1.5 V/µs
  • Supply Current . . . 700 µA/Per Channel
  • Supply Voltage Range . . . 2.5 V to 6 V
  • Universal Op Amp EVM

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

PowerPAD is a trademark of Texas Instruments.
3Parts, Microsim PSpice are trademarks of MicroSim Corporation.

Description

The TLV411x single supply operational amplifiers provide output currents in excess of 300 mA at 5 V. This enables standard pin-out amplifiers to be used as high current buffers or in coil driver applications. The TLV4110 and TLV4113 come with a shutdown feature.

The TLV411x is available in the ultra-small MSOP PowerPAD package, which offers the exceptional thermal impedance required for amplifiers delivering high current levels.

All TLV411x devices are offered in SOIC (single and dual) and MSOP PowerPAD (dual).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TLV4113MDGQREPACTIVE-55 to 125V62/06646-04ZE3.65 | 100uMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office
V62/06646-04ZEACTIVE-55 to 125 3.65 | 100uMSOP-PowerPAD (DGQ) | 10 View 2500 | LARGE T&R Download CAD Format for this SymbolContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:29 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV4113MDGQREP
AmericasAvnet >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksV62/06646-04ZE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV4113MDGQREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/06646-04ZE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV4113-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA547 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA567 Rail-to-Rail I/O, 2A Power Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA551 High-Voltage, High-Current Operational Amplifiers PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA552 High-Voltage, High-Current Operational Amplifiers PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA2544 High-Voltage, High-Current Dual Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA549 High-Voltage, High-Current Op Amp, Excellent Output Swing PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
TLE2062 Dual JFET-Input High-Output-Drive uPower Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA564 1.5A, 24V, 17MHz, Power Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA544 High-Voltage, High-Current Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA541 High Power Monolithic Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
OPA445 High Voltage FET-Input Operational Amplifier PRECISION AMPLIFIER-HIGH VOLTAGE TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here