TLV431B-Q1 Status: ACTIVE

Automotive Catalog Low-Voltage Adjustable Precision Shunt Regulator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLV431A-Q1 TLV431B-Q1
VO Adj(Min)(V)1.24  1.24  
VO Adj(Max)(V)6  6  
Initial Accuracy @ 25/deg C(%)1  0.5  
Temp Coeff(Max)(ppm/ degree C)129   
Temp Coeff(Typ)(ppm/ degree C)39   
Min Iz for Regulation(uA)80  80  
Iout/Iz(Max)(mA)15  15  
Pin/Package5SOT-23  3SOT-23, 5SOT-23  
Approx. Price (US$) 0.33 | 1ku   0.46 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  
RatingAutomotive  Automotive  
 SamplesSamples
 InventoryInventory

Other qualified versions of TLV431B-Q1

Version Part Number Definition
Catalog TLV431B TI's standard catalog product

Product Information

Features

  • Qualified for Automotive Applications
  • Low-Voltage Operation: VREF = 1.24 V
  • Adjustable Output Voltage, VO = VREF to 6 V
  • Reference Voltage Tolerances at 25°C
    • 0.5% for TLV431B
    • 1% for TLV431A
  • Typical Temperature Drift: 11 mV
  • Low Operational Cathode Current :80 µA Typ
  • 0.25- Typical Output Impedance
  • See TLVH431 and TLVH432 for
    • Wider VKA (1.24 V to 18 V) and IK (80 mA)
    • Additional SOT-89 Package
    • Multiple Pinouts for SOT-23-3 and SOT-89 Packages

Description

The TLV431 is a low-voltage 3-terminal adjustable voltage reference with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24 V) and 6 V with two external resistors (see Figure 2). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLV431 is an ideal voltage reference in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. These devices have a typical output impedance of 0.25 . Active output circuitry provides a very sharp turn-on characteristic, making them excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TLV431BQDBVRQ1ACTIVE-40 to 1250.46 | 1kuSOT-23 (DBV) | 5 View 3000
TLV431BQDBZRQ1ACTIVE-40 to 1250.48 | 1kuSOT-23 (DBZ) | 3 View 3000Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV431BQDBVRQ1
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV431BQDBZRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV431BQDBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV431BQDBZRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV431B-Q1 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here