TLV5510 Status: OBSOLETE

8-Bit, 10 MSPS ADC Single Ch., Low Voltage, Low Power


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Product Information

Features

  • 8-Bit Resolution
  • Integral Linearity Error
    • ±0.75 LSB Max (25°C)
    • ±1 LSB Max (-35°C to 85°C)
  • Differential Linearity Error
    • ±0.5 LSB (25°C)
    • ±0.75 LSB Max (-35°C to 85°C)
  • Maximum Conversion Rate
    • 10 Mega-Samples per Second (MSPS) Min
  • 2.7-V to 3.6-V Single-Supply Operation
  • Low Power Consumption... 42 mW Typ at 3 V
  • Low Voltage Replacement for CXD1175
  • Applications
    • Communications
    • Digital Imaging
    • Video Conferencing
    • High-Speed Data Conversion

Description

The TLV5510 is a CMOS 8-bit resolution semiflash analog-to-digital converter (ADC) with a 2.7-V to 3.6-V single power supply and an internal reference voltage source. It converts a wide band analog signal (such as a video signal) to a digital signal at a sampling rate of dc to 10 MHz.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusPackage | PinsTop Side MarkingFootprintsSamples
TLV5510INSROBSOLETESO (NS) | 24 View Download CAD Format for this FootprintNot Available
TLV5510IPWOBSOLETETSSOP (PW) | 24 View Download CAD Format for this FootprintNot Available
TLV5510IPWROBSOLETETSSOP (PW) | 24 View Download CAD Format for this FootprintNot Available

Inventory

Reported Distributor Inventory as of 10:29 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
Call**TLV5510IPW
AmericasRochester Electronics >1k
WorldwideDigiKey 773
Call**TLV5510IPWR
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV5510 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Anti-Aliasing Calculation Tool for A to D ConvertersANTIALIASINGCALCTexas InstrumentsCalculation Utilities
Op Amp to ADC Circuit Topology CalculatorADC-INPUT-CALCTexas InstrumentsCalculation Utilities

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here