|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI and QSPI are trademarks of Motorola, Inc. Description
The TLV5604 is a quadruple 10-bit voltage output digital-to-analog converter (DAC) with a flexible 4-wire serial interface. The 4-wire serial interface allows glueless interface to TMS320, SPI, QSPI, and Microwire serial ports. The TLV5604 is programmed with a 16-bit serial word comprised of a DAC address, individual DAC control bits, and a 10-bit DAC value. The device has provision for two supplies: one digital supply for the serial interface (via pins DVDD and DGND), and one for the DACs, reference buffers and output buffers (via pins AVDD and AGND). Each supply is independent of the other, and can be any value between 2.7 V and 5.5 V. The dual supplies allow a typical application where the DAC will be controlled via a microprocessor operating on a 3-V supply (also used on pins DVDD and DGND), with the DACs operating on a 5-V supply. Of course, the digital and analog supplies can be tied together. The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a Class AB output stage to improve stability and reduce settling time. A rail-to-rail output stage and a power-down mode makes it ideal for single voltage, battery based applications. The settling time of the DAC is programmable to allow the designer to optimize speed versus power dissipation. The settling time is chosen by the control bits within the 16-bit serial input string. A high-impedance buffer is integrated on the REFINAB and REFINCD terminals to reduce the need for a low source impedance drive to the terminal. REFINAB and REFINCD allow DACs A and B to have a different reference voltage then DACs C and D. The device, implemented with a CMOS process, is available in 16-terminal SOIC and TSSOP packages. The TLV5604C is characterized for operation from 0°C to 70°C. The TLV5604I is characterized for operation from 40°C to 85°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV5604CD | ACTIVE | 0 to 70 | 4.10 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLV5604CDG4 | ACTIVE | 0 to 70 | 4.10 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLV5604CDR | ACTIVE | 0 to 70 | 3.70 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5604CDRG4 | ACTIVE | 0 to 70 | 3.70 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5604CPW | ACTIVE | 0 to 70 | 4.10 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TLV5604CPWG4 | ACTIVE | 0 to 70 | 4.10 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TLV5604CPWR | ACTIVE | 0 to 70 | 3.70 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV5604CPWRG4 | ACTIVE | 0 to 70 | 3.70 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV5604ID | ACTIVE | -40 to 85 | 4.35 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLV5604IDG4 | ACTIVE | -40 to 85 | 4.35 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLV5604IPW | ACTIVE | -40 to 85 | 4.35 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TLV5604IPWG4 | ACTIVE | -40 to 85 | 4.35 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TLV5604IPWR | ACTIVE | -40 to 85 | 3.95 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV5604IPWRG4 | ACTIVE | -40 to 85 | 3.95 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:23 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksTLV5604CD | |||
| Americas | Arrow | 110 | |
| Avnet | 97 | ||
| Newark | 10 | ||
| Asia | Farnell Asia | 59 | |
| WPI | 73 | ||
| Europe | Avnet-SILICA | 40 | |
| Compel | 180 | ||
| Farnell | 50 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 16 | ||
| TI Lead Time*: 4 WeeksTLV5604CDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLV5604CDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLV5604CDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTLV5604CPW | |||
| Americas | Arrow | 55 | |
| Avnet | 90 | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | 87 | |
| Worldwide | DigiKey | 159 | |
| Mouser Electronics | 69 | ||
| TI Lead Time*: 4 WeeksTLV5604CPWG4 | |||
| Americas | Avnet | 125 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5604CPWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5604CPWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTLV5604ID | |||
| Americas | Newark | 51 | |
| Asia | WPI | 171 | |
| Europe | Avnet-SILICA | 20 | |
| Worldwide | DigiKey | 461 | |
| Mouser Electronics | 32 | ||
| TI Lead Time*: 1 WeekTLV5604IDG4 | |||
| Europe | EBV Elektronik | 80 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5604IPW | |||
| Americas | Arrow | 54 | |
| Avnet | 3 | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | 82 | |
| TI Lead Time*: 20 WeeksTLV5604IPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV5604IPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV5604IPWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV5604CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5604CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5604CDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5604CDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5604CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5604CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5604CPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5604CPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5604ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5604IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5604IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5604IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5604IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5604IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV5604 
| Name | Part # | Company | Tool / Software Type |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| TLC5615 | 10-Bit, 12.5 us DAC, Serial Input, Low Power | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Single channel equivalent device with larger settling time |
| TLV5637 | 10-Bit, 1 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 2-channel equivalent device. Has an internal reference |
| TLV5631 | 2.7V to 5.5V 10-Bit 8-Channel Serial DAC W/Int Ref | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 8-channel equivalent device with internal reference |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC7554 | Low-Power, Low-Glitch, 12-Bit DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV5636 | 12-Bit, 1 us DAC Serial Input, Pgrmable Int. Ref., Settling Time | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TPS54616 | 4V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 3.3V Output | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TLK1521 | 500 Mbps to 1.3 Gbps 18 bit Transceiver | SERIALIZERS AND DESERIALIZERS-GENERAL PURPOSE GIGABIT TRANSCEIVERS | TI customers also evaluated this product. |
| TPS23750 | IEEE 802.3af PD Controller with Integrated DC/DC | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| OPA544 | High-Voltage, High-Current Operational Amplifier | PRECISION AMPLIFIER-HIGH OUTPUT CURRENT | TI customers also evaluated this product. |
| XTR106 | 4-20mA Current Transmitter with Bridge Excitation And Linearization | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| RCV420 | Precision 4mA to 20mA Current Loop Receiver | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| PGA204 | Programmable Gain Instrumentation Amplifier | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| THS3001 | 420-MHz Current-Feedback Amplifier | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| PGA202 | Digitally Controlled Programmable-Gain Instrumentation Amp | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number