TLV5608 Status: ACTIVE

2.7V to 5.5V 10-Bit 8-channel Serial DAC


      
         
Alert me about changes<br/>to this product

See Also

  • TLV5610 - 12-bit equivalent device
  • TLV5629 - 8-bit equivalent device
  • TLV5632 - 8-bit equivalent device with internal reference

View all related products

 TLC5615 TLV5606 TLV5608TLV5617A TLV5631 TLV5637 
Resolution(Bits)10  10  10  10  10  10  
DAC: Channels1  1  8  2  8  2  
Settling Time(µs)12.5  3  1  2.5  1  0.8  
Sample / Update Rate(MSPS)0.075  0.102  0.283  0.093  0.283  0.278  
InterfaceSerial SPI  Serial SPI  Serial SPI  Serial SPI  Serial SPI  Serial SPI  
Output TypeVoltage  Voltage  Voltage  Voltage  Voltage  Voltage  
Output Range Min.(V or mA)0  0  0  0  0  0  
Output Range Max.(V or mA)5.1  5.1  5.1  5.1  5.1  5.1  
Single/Dual Analog Supply+  +  +  +  +  +  
DNL(Max)(+/-LSB)0.5  1  1  0.5  1  0.5  
INL(Max)(+/-LSB)1  1.5  2  1  2  1  
INL (+/-)(Max)(%)0.1  0.15  0.2  0.1  0.2  0.1  
Monotonicity10  10  10  10  10  10  
SNR(Typ)(dB) 62   68  10  56  
SFDR(Typ)(dB) 68   64   62  
Power Consumption(Typ)(mW)0.75  0.9  18  1.8  18  4.2  
ArchitectureString  String  String  String  String  String  
Reference: TypeExt  Ext  Ext  Ext  Int/Ext  Int/Ext  
Analog Voltage AV/DD(Min)(V)4.5  2.7  2.7  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.25  
Logic Voltage DV/DD(Min)(V)4.5  2.7  2.7  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  5.5  5.5  5.5  5.25  
No. of Supplies (Unipolar)1  1  1  1  1  1  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package8MSOP, 8PDIP, 8SOIC  8MSOP, 8SOIC  20SOIC, 20TSSOP  8SOIC  20SOIC, 20TSSOP  8SOIC  
Approx. Price (US$) 1.90 | 1ku   1.30 | 1ku   4.90 | 1ku   2.25 | 1ku   5.60 | 1ku   3.95 | 1ku  
Thermal ShutdownNo  No  No  No  No  No  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • Product Information

    Features

    • Eight Voltage Output DACs inOne Package
      • TLV5610 . . . 12-Bit
      • TLV5608 . . . 10-Bit
      • TLV5629 . . . 8-Bit
    • Programmable Settling Time vs Power
      Consumption
      • 1 µs In Fast Mode
      • 3 µs In Slow Mode
    • Compatible With TMS320 and SPI Serial Ports
    • Monotonic Over Temperature
    • Low Power Consumption:
      • 18 mW In Slow Mode at 3-V
      • 48 mW In Fast Mode at 3-V
    • Reference Input Buffers
    • Power-Down Mode
    • Buffered, High Impedance Reference Inputs
    • Data Output for Daisy-Chaining
    • APPLICATIONS
      • Digital Servo Control Loops
      • Digital Offset and Gain Adjustment
      • Industrial Process Control

    View All Features in Datasheet

    Description

    The TLV5610, TLV5608, and TLV5629 are pin-compatible,eight-channel, 12-/10-/8-bit voltage output DACs each with a flexible serial interface. The serial interface allows glueless interface to TMS320 and SPI, QSPI, and Microwire serial ports. It is programmed with a 16-bit serial string containing 4 control and 12 data bits.

    Additional features are a power-down mode, an LDAC input for simultaneous update of all eight DAC outputs, and a data output which can be used to cascade multiple devices.

    The resistor string output voltage is buffered by a rail-to-rail output amplifier with a programmable settling time to allow the designer to optimize speed vs power dissipation. The buffered, high-impedance reference input can be connected to the supply voltage.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TLV5608IDWACTIVE-40 to 855.40 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV5608IDWG4ACTIVE-40 to 855.40 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV5608IDWRACTIVE-40 to 854.90 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV5608IDWRG4ACTIVE-40 to 854.90 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV5608IPWACTIVE-40 to 855.40 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV5608IPWG4ACTIVE-40 to 855.40 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV5608IPWRACTIVE-40 to 854.90 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV5608IPWRG4ACTIVE-40 to 854.90 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:27 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTLV5608IDW
    AmericasAvnet 20
    Rochester Electronics 55
    AsiaFarnell Asia 195
    EuropeFarnell 185
    WorldwideDigiKey 121
    TI Lead Time*: 20 WeeksTLV5608IDWG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV5608IDWR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV5608IDWRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV5608IPW
    AmericasArrow >1k
    Avnet 70
    AsiaWPI 58
    WorldwideMouser Electronics 485
    TI Lead Time*: 20 WeeksTLV5608IPWG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksTLV5608IPWR
    AmericasRochester Electronics 11
    TI Lead Time*: 20 WeeksTLV5608IPWRG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLV5608IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5608IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5608IDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5608IDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5608IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5608IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5608IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5608IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLV5608 Help

    Datasheet

    User Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

    Simulation Models

    Part # Name Product Family Comments
    TLV5610   2.7V to 5.5V 12-Bit 8-channel Serial DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device  
    TLV5629   8-Bit 8-Ch. 1/3 us DAC, Ser. Input, Pgrmable Settling Time/Power Consump., Low Power, PowerDown   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device  
    TLV5632   8-Bit 8-Ch. 1/3 us DAC, Ser. Input, Pgrmable Settling Time/Power Consump, Low Power, PwrDn, Int Ref   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device with internal reference  
    TLV5630   2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device with internal reference  
    REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
    OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
    XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
    Customers Who Evaluated This Product Also Evaluated...
    TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here