TLV5610IYZ Status: ACTIVE

2.7V to 5.5V, 12-Bit Octal DAC in Wafer Chip Scale Package


      
         
Alert me about changes<br/>to this product

See Also

  • TLV5616 - Single channel equivalent device with larger settling time
  • TLV5614 - 4-channel equivalent device with larger settling time
  • TLV5618A - 2-channel equivalent device

View all related products

 TLV5610IYZ
Resolution(Bits)12  
DAC: Channels8  
Settling Time(µs)1  
Sample / Update Rate(MSPS)0.283  
InterfaceSerial SPI  
Output TypeVoltage  
Output Range Min.(V or mA)0  
Output Range Max.(V or mA)5.1  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)6  
INL (+/-)(Max)(%)0.15  
Monotonicity12  
Power Consumption(Typ)(mW)18  
ArchitectureString  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
No. of Supplies (Unipolar)1  
RatingCatalog  
Pin/Package20DIESALE  
Approx. Price (US$) 8.50 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7568: 12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
  • TLV5610: 2.7V to 5.5V 12-Bit 8-channel Serial DAC

Product Information

Features

  • Eight, 12-Bit, Voltage Output DACs in One Package
  • Pin-Compatible, Pb-Free, RoHS-Compliant Upgrade to the TLV5610IYE
  • Programmable Settling Time versus PowerConsumption:
    • 1µs in Fast Mode
    • 3µs in Slow Mode
  • Compatible With TMS320™ DSP Family and SPI™ Serial Ports
  • Differential and Single-Ended Analog Input/Output
  • Separate Software Control for ADC and DAC Power Down
  • Monotonic Over Temperature
  • Low Power Consumption:
    • 18mW in Slow Mode at 3V
    • 48mW in Fast Mode at 3V
  • Power Down Mode
  • Buffered, High-Impedance Reference Inputs
  • Data Output for Daisy-Chaining
  • APPLICATIONS
    • Digital Servo-Control Loops
    • Digital Offset and Gain Adjustment
    • Industrial Process Control
    • Machine and Motion Control Devices

View All Features in Datasheet

Description

The TLV5610IYZ is the lead-free version of the TLV5610IYE, an eight-channel, 12-bit, voltage output digital-to-analog converter (DAC) with a flexible serial interface. The serial interface allows glueless interface to TMS320 and SPI, QSPI™, and Microwire™ serial ports. It is programmed with a 16-bit serial string containing four control and 12 data bits.

Additional features include a power-down mode, an LDAC input for simultaneous update of all eight DAC outputs, and a data output that can be used to cascade multiple devices.

The resistor string output voltage is buffered by a rail-to-rail output amplifier with a programmable settling time to allow the designer to optimize speed versus power dissipation.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
TLV5610IYZRACTIVE-40 to 858.50 | 1kuDIESALE (YZ) | 20 3000 | LARGE T&R Download CAD Format for this Symbol
TLV5610IYZTACTIVE-40 to 859.35 | 1kuDIESALE (YZ) | 20 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:29 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTLV5610IYZR
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTLV5610IYZT
AmericasRochester Electronics 250
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV5610IYZR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-NC-NC-UNLIMViewView
TLV5610IYZT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-NC-NC-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV5610IYZ Help

Datasheet

Part # Name Product Family Comments
TLV5616   12-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef.   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Single channel equivalent device with larger settling time  
TLV5614   12-Bit, 3 us Quad DAC, Serial Input, Pgrmable Settling Time, Low Power, H/W or S/W PowerDown   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   4-channel equivalent device with larger settling time  
TLV5618A   12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   2-channel equivalent device  
TLV5630   2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Equivalent device with internal reference  
REF5040   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA569   Power Op Amp, Output Signal Swings Within 200mV of Rails at 2A Output Current   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
Customers Who Evaluated This Product Also Evaluated...
DAC7568 12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5610 2.7V to 5.5V 12-Bit 8-channel Serial DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here