|
|
|
|
See Also
Other qualified versions of TLV5614
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI and QSPI are trademarks of Motorola, Inc. Description
The TLV5614 is a quadruple 12-bit voltage output digital-to-analog converter (DAC) with a flexible 4-wire serial interface. The 4-wire serial interface allows glueless interface to TMS320, SPI, QSPI, and Microwire serial ports. The TLV5614 is programmed with a 16-bit serial word comprised of a DAC address, individual DAC control bits, and a 12-bit DAC value. The device has provision for two supplies: one digital supply for the serial interface (via pins DVDD and DGND), and one for the DACs, reference buffers, and output buffers (via pins AVDD and AGND). Each supply is independent of the other, and can be any value between 2.7 V and 5.5 V. The dual supplies allow a typical application where the DAC will be controlled via a microprocessor operating on a 3 V supply (also used on pins DVDD and DGND), with the DACs operating on a 5 V supply. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV5614CD | ACTIVE | 0 to 70 | 7.45 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLV5614CDG4 | ACTIVE | 0 to 70 | 7.45 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLV5614CPW | ACTIVE | 0 to 70 | 8.25 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TLV5614CPWG4 | ACTIVE | 0 to 70 | 8.25 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TLV5614CPWR | ACTIVE | 0 to 70 | 7.45 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV5614CPWRG4 | ACTIVE | 0 to 70 | 7.45 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV5614ID | ACTIVE | -40 to 85 | 8.80 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLV5614IDG4 | ACTIVE | -40 to 85 | 8.80 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TLV5614IDR | ACTIVE | -40 to 85 | 8.00 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5614IDRG4 | ACTIVE | -40 to 85 | 8.00 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5614IPW | ACTIVE | -40 to 85 | 8.80 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TLV5614IPWG4 | ACTIVE | -40 to 85 | 8.80 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TLV5614IPWR | ACTIVE | -40 to 85 | 8.00 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV5614IPWRG4 | ACTIVE | -40 to 85 | 8.00 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:29 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV5614CD | |||
| Americas | Arrow | >1k | |
| Avnet | 68 | ||
| Asia | Farnell Asia | 123 | |
| WPI | 116 | ||
| Europe | Farnell | 119 | |
| Worldwide | DigiKey | 106 | |
| Mouser Electronics | 11 | ||
| TI Lead Time*: 20 WeeksTLV5614CDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5614CPW | |||
| Americas | Arrow | 698 | |
| Newark | 65 | ||
| Rochester Electronics | 155 | ||
| Asia | WPI | 125 | |
| Europe | Avnet-SILICA | 4 | |
| Worldwide | DigiKey | 12 | |
| Mouser Electronics | 84 | ||
| TI Lead Time*: 20 WeeksTLV5614CPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5614CPWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5614CPWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5614ID | |||
| Americas | Arrow | 146 | |
| Avnet | 84 | ||
| Rochester Electronics | 1 | ||
| Asia | WPI | 212 | |
| Europe | Avnet-SILICA | 3 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 15 | ||
| TI Lead Time*: 20 WeeksTLV5614IDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5614IDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5614IDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5614IPW | |||
| Americas | Avnet | 115 | |
| Newark | 90 | ||
| Asia | Farnell Asia | 90 | |
| WPI | 178 | ||
| Worldwide | DigiKey | 342 | |
| Mouser Electronics | 249 | ||
| TI Lead Time*: 20 WeeksTLV5614IPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5614IPWR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5614IPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV5614CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5614CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5614CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5614CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5614CPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5614CPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5614ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5614IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5614IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5614IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5614IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5614IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5614IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5614IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV5614 
| Name | Part # | Company | Tool / Software Type |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| TLV5616 | 12-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef. | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Single channel equivalent device |
| TLV5618A | 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 2-channel equivalent device |
| TLV5610 | 2.7V to 5.5V 12-Bit 8-channel Serial DAC | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 10-channel equivalent device |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLV5630 | 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| INA101 | Very High Accuracy Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-DUAL SUPPLY | TI customers also evaluated this product. |
| PCM2904 | Stereo USB1.1 CODEC with line-out, Bus-powered (HID Interface + 500mA USB Current) | USB AUDIO-USB CODECS | TI customers also evaluated this product. |
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| TLC2578 | Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS1211 | 24-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| VCA2616 | Dual, Variable Gain Amlifier w/Low Noise Pre-Amp | AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| TAS5012 | Digital Audio PWM Processor | DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT PWM CONTROLLERS (PUREPATH TM) | TI customers also evaluated this product. |

No Tags are Available for this Part Number