TLV5614 Status: ACTIVE

12-Bit, 3 us Quad DAC, Serial Input, Pgrmable Settling Time, Low Power, H/W or S/W PowerDown


      
         
Alert me about changes<br/>to this product

See Also

  • TLV5616 - Single channel equivalent device
  • TLV5618A - 2-channel equivalent device
  • TLV5610 - 10-channel equivalent device
 TLV5614
Resolution(Bits)12  
DAC: Channels4  
Settling Time(µs)3  
Sample / Update Rate(MSPS)0.102  
InterfaceSerial SPI  
Output TypeVoltage  
Output Range Min.(V or mA)0  
Output Range Max.(V or mA)5.1  
Single/Dual Analog Supply+  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)4  
INL (+/-)(Max)(%)0.1  
Monotonicity12  
SNR(Typ)(dB)74  
SFDR(Typ)(dB)70  
Power Consumption(Typ)(mW)3.6  
ArchitectureString  
Reference: TypeExt  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
No. of Supplies (Unipolar)1  
RatingCatalog  
Pin/Package16SOIC, 16TSSOP  
Approx. Price (US$) 7.45 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Other qualified versions of TLV5614

Version Part Number Definition
Enhanced Product TLV5614-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TLV5630: 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref
  • VCA2616: Dual, Variable Gain Amlifier w/Low Noise Pre-Amp
  • XTR105: 4-20mA Current Transmitter with Sensor Excitation and Linearization
  • DRV590: High Efficiency PWM Power Driver

Product Information

Features

  • Four 12-Bit D/A Converters
  • Programmable Settling Time of Either 3 µs or 9 µs Typ
  • TMS320, (Q)SPI™, and Microwire™ Compatible Serial Interface
  • Internal Power-On Reset
  • Low Power Consumption:
         8 mW, Slow Mode – 5-V Supply
         3.6 mW, Slow Mode – 3-V Supply
  • Reference Input Buffer
  • Voltage Output Range ...2× the Reference Input Voltage
  • Monotonic Over Temperature
  • Dual 2.7-V to 5.5-V Supply (Separate Digital and Analog Supplies)
  • Hardware Power Down (10 nA)
  • Software Power Down (10 nA)
  • Simultaneous Update
  • applications
    • Battery Powered Test Instruments
    • Digital Offset and Gain Adjustment
    • Industrial Process Controls
    • Machine and Motion Control Devices
    • Communications
    • Arbitrary Waveform Generation

SPI and QSPI are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor Corporation.

Description

The TLV5614 is a quadruple 12-bit voltage output digital-to-analog converter (DAC) with a flexible 4-wire serial interface. The 4-wire serial interface allows glueless interface to TMS320, SPI, QSPI, and Microwire serial ports. The TLV5614 is programmed with a 16-bit serial word comprised of a DAC address, individual DAC control bits, and a 12-bit DAC value. The device has provision for two supplies: one digital supply for the serial interface (via pins DVDD and DGND), and one for the DACs, reference buffers, and output buffers (via pins AVDD and AGND). Each supply is independent of the other, and can be any value between 2.7 V and 5.5 V. The dual supplies allow a typical application where the DAC will be controlled via a microprocessor operating on a 3 V supply (also used on pins DVDD and DGND), with the DACs operating on a 5 V supply.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV5614CDACTIVE0 to 707.45 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5614CDG4ACTIVE0 to 707.45 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5614CPWACTIVE0 to 708.25 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5614CPWG4ACTIVE0 to 708.25 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5614CPWRACTIVE0 to 707.45 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5614CPWRG4ACTIVE0 to 707.45 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5614IDACTIVE-40 to 858.80 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5614IDG4ACTIVE-40 to 858.80 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5614IDRACTIVE-40 to 858.00 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5614IDRG4ACTIVE-40 to 858.00 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5614IPWACTIVE-40 to 858.80 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5614IPWG4ACTIVE-40 to 858.80 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5614IPWRACTIVE-40 to 858.00 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5614IPWRG4ACTIVE-40 to 858.00 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:27 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV5614CD
AmericasArrow >1k
Avnet 68
AsiaFarnell Asia 123
WPI 116
EuropeFarnell 119
WorldwideDigiKey 106
Mouser Electronics 11
TI Lead Time*: 20 WeeksTLV5614CDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5614CPW
AmericasArrow 698
Newark 65
Rochester Electronics 155
AsiaWPI 127
EuropeAvnet-SILICA 4
WorldwideDigiKey 12
Mouser Electronics 84
TI Lead Time*: 20 WeeksTLV5614CPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5614CPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5614CPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5614ID
AmericasArrow 146
Avnet 84
Rochester Electronics 1
AsiaWPI 212
EuropeAvnet-SILICA 3
WorldwideDigiKey >1k
Mouser Electronics 15
TI Lead Time*: 20 WeeksTLV5614IDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5614IDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5614IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5614IPW
AmericasAvnet 115
Newark 90
AsiaFarnell Asia 90
WPI 178
WorldwideDigiKey 177
Mouser Electronics 249
TI Lead Time*: 20 WeeksTLV5614IPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5614IPWR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5614IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV5614CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5614CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5614CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5614CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5614CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5614CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5614ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5614IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5614IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5614IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5614IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5614IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5614IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5614IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV5614 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
TLV5616   12-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef.   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   Single channel equivalent device  
TLV5618A   12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   2-channel equivalent device  
TLV5610   2.7V to 5.5V 12-Bit 8-channel Serial DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   10-channel equivalent device  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
VCA2616 Dual, Variable Gain Amlifier w/Low Noise Pre-Amp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
DRV590 High Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV593 +/-3 A High-Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
TLC3548 14-bit, 5V, 200KSPS, 8-Channel Unipolar ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here