TLV5616 Status: ACTIVE

12-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef.


      
         
Alert me about changes<br/>to this product

See Also

  • TLV5630 - 8-channel equivalent device with internal reference
  • TLV5618A - 2-channel equivalent device
  • TLV5614 - 4-channel equivalent device
 TLC5618AM TLV5616TLV5618A TLV5638 
Resolution(Bits) 12  12  12  
DAC: Channels 1  2  2  
Settling Time(µs) 3  2.5  1  
Sample / Update Rate(MSPS) 0.102  0.093  0.233  
Interface Serial SPI  Serial SPI  Serial SPI  
Output Type Voltage  Voltage  Voltage  
Output Range Min.(V or mA)0  0  0  0  
Output Range Max.(V or mA)5.1  5.1  5.1  5.1  
Single/Dual Analog Supply +  +  +  
DNL(Max)(+/-LSB) 1  1  1  
INL(Max)(+/-LSB) 4  4  4  
INL (+/-)(Max)(%) 0.1  0.1  0.1  
Monotonicity 12  12  12  
SNR(Typ)(dB) 74  76  74  
SFDR(Typ)(dB) 70  72  72  
Power Consumption(Typ)(mW) 0.9  1.8  4.5  
Architecture String  String  String  
Reference: Type Ext  Ext  Int/Ext  
Analog Voltage AV/DD(Min)(V) 2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V) 5.5  5.5  5.25  
Logic Voltage DV/DD(Min)(V) 2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V) 5.5  5.5  5.25  
No. of Supplies (Unipolar) 1  1  1  
RatingMilitary  Catalog  Catalog  Catalog  
Pin/Package20LCCC, 8CDIP  8MSOP, 8PDIP, 8SOIC  8PDIP, 8SOIC  8SOIC  
Approx. Price (US$) 35.29 | 100u   2.60 | 1ku   4.05 | 1ku   3.75 | 1ku  
Thermal Shutdown No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC7311: 12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • DAC7613: 12-Bit, Voltage Output Digital-To-Analog Converter

Product Information

Features

  • 12-Bit Voltage Output DAC
  • Programmable Settling Time vs Power Consumption
    • 3 µs in Fast Mode
    • 9 µs in Slow Mode
    • Ultra Low Power Consumption:
    • 900 µW Typ in Slow Mode at 3 V
    • 2.1 mW Typ in Fast Mode at 3 V
  • Differential Nonlinearity . . . <0.5 LSB Typ
  • Compatible With TMS320 and SPI Serial Ports
  • Power-Down Mode (10 nA)
  • Buffered High-Impedance Reference Input
  • Voltage Output Range . . . 2 Times the Reference Input Voltage
  • Monotonic Over Temperature
  • Available in MSOP Package

Description

The TLV5616 is a 12-bit voltage output digital-to-analog converter (DAC) with a flexible 4-wire serial interface. The 4-wire serial interface allows glueless interface to TMS320, SPI, QSPI, and Microwire serial ports. The TLV5616 is programmed with a 16-bit serial string containing 4 control and 12 data bits. Developed for a wide range of supply voltages, the TLV5616 can operate from 2.7 V to 5.5 V.

The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a Class AB output stage to improve stability and reduce settling time. The settling time of the DAC is programmable to allow the designer to optimize speed versus power dissipation. The settling time is chosen by the control bits within the 16-bit serial input string.

View All Description in Datasheet

Device Uses

  • Digital Servo Control Loops
  • Digital Offset and Gain Adjustment
  • Industrial Process Control
  • Machine and Motion Control Devices
  • Mass Storage Devices

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV5616CDACTIVE0 to 702.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5616CDG4ACTIVE0 to 702.90 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5616CDGKACTIVE0 to 702.60 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5616CDGKG4ACTIVE0 to 702.60 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5616CDRACTIVE0 to 702.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5616CDRG4ACTIVE0 to 702.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5616CPACTIVE0 to 702.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5616CPE4ACTIVE0 to 702.60 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5616IDACTIVE-40 to 853.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5616IDG4ACTIVE-40 to 853.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5616IDGKACTIVE-40 to 853.10 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5616IDGKG4ACTIVE-40 to 853.10 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5616IDGKRACTIVE-40 to 852.80 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5616IDGKRG4ACTIVE-40 to 852.80 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5616IDRACTIVE-40 to 852.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5616IDRG4ACTIVE-40 to 852.80 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5616IPACTIVE-40 to 852.80 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5616IPE4ACTIVE-40 to 852.80 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:29 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV5616CD
AmericasArrow 77
Newark 58
Rochester Electronics >1k
AsiaFarnell Asia 58
WPI 119
WorldwideDigiKey 441
Mouser Electronics 8
TI Lead Time*: 20 WeeksTLV5616CDG4
AsiaFarnell Asia 160
EuropeFarnell 150
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV5616CDGK
AmericasArrow 5
Avnet 96
Rochester Electronics >1k
EuropeAvnet-SILICA 138
TI Lead Time*: 14 WeeksTLV5616CDGKG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV5616CDR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV5616CDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV5616CP
AmericasNewark 83
Rochester Electronics 2
AsiaFarnell Asia 100
WPI 80
EuropeFarnell 90
WorldwideDigiKey 453
Mouser Electronics 33
TI Lead Time*: 14 WeeksTLV5616CPE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5616ID
AmericasAvnet 62
Rochester Electronics 262
WorldwideDigiKey 400
Mouser Electronics 123
TI Lead Time*: 20 WeeksTLV5616IDG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV5616IDGK
AmericasArrow 601
Avnet 144
Newark 156
Rochester Electronics >1k
AsiaWPI 89
EuropeArrow Southern Europe 80
Avnet-SILICA 35
WorldwideDigiKey 81
Mouser Electronics 126
TI Lead Time*: 14 WeeksTLV5616IDGKG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV5616IDGKR
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV5616IDGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5616IDR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTLV5616IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTLV5616IP
AmericasRochester Electronics >1k
TI Lead Time*: 14 WeeksTLV5616IPE4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV5616CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616CDGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616CDGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616CP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV5616CPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV5616ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616IDGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616IDGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616IDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5616IP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TLV5616IPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV5616 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
TLV5630   2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-channel equivalent device with internal reference  
TLV5618A   12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   2-channel equivalent device  
TLV5614   12-Bit, 3 us Quad DAC, Serial Input, Pgrmable Settling Time, Low Power, H/W or S/W PowerDown   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   4-channel equivalent device  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
DAC7311 12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7613 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here