|
|
|
|
Other qualified versions of TLV5618A
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI and QSPI are trademarks of Motorola, Inc. Description
The TLV5618A is a dual 12-bit voltage output DAC with a flexible 3-wire serial interface. The serial interface is compatible with TMS320, SPI, QSPI, and Microwire serial ports. It is programmed with a 16-bit serial string containing 4 control and 12 data bits. The resistor string output voltage is buffered by an x2 gain rail-to-rail output buffer. The buffer features a Class-AB output stage to improve stability and reduce settling time. The programmable settling time of the DAC allows the designer to optimize speed versus power dissipation. Implemented with a CMOS process, the device is designed for single supply operation from 2.7 V to 5.5 V. It is available in an 8-pin SOIC package in standard commercial and industrial temperature ranges. The TLV5618AC is characterized for operation from 0°C to 70°C. The TLV5618AI is characterized for operation from 40°C to 85°C. The TLV5618AQ is characterized for operation from 40°C to 125°C. The TLV5618AM is characterized for operation from 55°C to 125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV5618ACD | ACTIVE | 0 to 70 | 4.50 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TLV5618ACDG4 | ACTIVE | 0 to 70 | 4.50 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TLV5618ACDR | ACTIVE | 0 to 70 | 4.05 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5618ACDRG4 | ACTIVE | 0 to 70 | 4.05 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5618ACP | ACTIVE | 0 to 70 | 4.05 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
| TLV5618ACPE4 | ACTIVE | 0 to 70 | 4.05 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
| TLV5618AID | ACTIVE | -40 to 85 | 4.80 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLV5618AIDG4 | ACTIVE | -40 to 85 | 4.80 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLV5618AIDR | ACTIVE | -40 to 85 | 4.35 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5618AIDRG4 | ACTIVE | -40 to 85 | 4.35 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5618AIP | ACTIVE | -40 to 85 | 4.35 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLV5618AIPE4 | ACTIVE | -40 to 85 | 4.35 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| TLV5618AQD | ACTIVE | -40 to 125 | 5.00 | 1ku | SOIC (D) | 8 | View | 75 | |||
| TLV5618AQDG4 | ACTIVE | 5.00 | 1ku | SOIC (D) | 8 | View | 75 | Purchase Samples | |||
| TLV5618AQDR | ACTIVE | -40 to 125 | 5.00 | 1ku | SOIC (D) | 8 | View | 2500 | Purchase Samples | ||
| TLV5618AQDRG4 | ACTIVE | 5.00 | 1ku | SOIC (D) | 8 | View | 2500 | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:19 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksTLV5618ACD | |||
| Americas | Arrow | >1k | |
| Avnet | 95 | ||
| Europe | Avnet-SILICA | 23 | |
| Compel | 204 | ||
| Worldwide | Mouser Electronics | 352 | |
| TI Lead Time*: 4 WeeksTLV5618ACDG4 | |||
| Americas | Avnet | 155 | |
| Worldwide | Mouser Electronics | 11 | |
| TI Lead Time*: 20 WeeksTLV5618ACDR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV5618ACDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 1 WeekTLV5618ACP | |||
| Americas | Rochester Electronics | >1k | |
| Europe | EBV Elektronik | 200 | |
| Worldwide | Mouser Electronics | 45 | |
| TI Lead Time*: 1 WeekTLV5618ACPE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV5618AID | |||
| Americas | Arrow | 231 | |
| Rochester Electronics | 854 | ||
| Asia | Farnell Asia | 34 | |
| Europe | Farnell | 28 | |
| Worldwide | DigiKey | 213 | |
| Mouser Electronics | 30 | ||
| TI Lead Time*: 20 WeeksTLV5618AIDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5618AIDR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5618AIDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5618AIP | |||
| Americas | Newark | 32 | |
| Rochester Electronics | 662 | ||
| Asia | Farnell Asia | 24 | |
| Europe | Farnell | 16 | |
| Worldwide | DigiKey | 14 | |
| TI Lead Time*: 20 WeeksTLV5618AIPE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTLV5618AQD | |||
| Americas | Arrow | 525 | |
| Avnet | 50 | ||
| Rochester Electronics | 175 | ||
| Asia | WPI | 70 | |
| Worldwide | DigiKey | 197 | |
| TI Lead Time*: 20 WeeksTLV5618AQDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 17 WeeksTLV5618AQDR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5618AQDRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV5618ACD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5618ACDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5618ACDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5618ACDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5618ACP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLV5618ACPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLV5618AID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5618AIDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5618AIDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5618AIDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5618AIP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLV5618AIPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TLV5618AQD | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLV5618AQDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5618AQDR | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| TLV5618AQDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV5618A 
View Application Notes for Digital to Analog Converter
| Name | Part # | Company | Tool / Software Type |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| DAC7553 | 12-Bit, Dual, Ultralow Glitch, Voltage Output Digital to Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TLV5617A | 10-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 10-bit equivalent device |
| DAC8552 | 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit equivalent device wih larger settling time |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| DAC902 | 12-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV5616 | 12-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef. | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| PGA204 | Programmable Gain Instrumentation Amplifier | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| PGA205 | Programmable Gain Instrumentation Amplifier | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| TPS65950 | Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| INA118 | Precision, Low Power Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |
| TLC2543 | 12-Bit 66 kSPS ADC Ser. Out, Pgrmable MSB/LSB First, Pgrmable Power Down/Output Data Length, 11 Ch. | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| MPY634 | Wide Bandwidth Precision Analog Multiplier | SPECIAL FUNCTION AMPLIFIER-MULTIPLIER | TI customers also evaluated this product. |
| THS4601 | Wideband, FET-Input Operational Amplifier | HIGH SPEED AMPLIFIER-JFET/CMOS | TI customers also evaluated this product. |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| TPS75933 | Single Output LDO, 7.5A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS75733 | Single Output LDO, 3.0A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number