|
|
|
|
See Also
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The TLV5624 is a 8-bit voltage output DAC with a flexible 4-wire serial interface. The serial interface allows glueless interface to TMS320 and SPI, QSPI, and Microwire serial ports. It is programmed with a 16-bit serial string containing 4 control and 8 data bits. The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The programmable settling time of the DAC allows the designer to optimize speed vs power dissipation. With its on-chip programmable precision voltage reference, the TLV5624 simplifies overall system design. Because of its ability to source up to 1 mA, the reference can also be used as a system reference. Implemented with a CMOS process, the device is designed for single supply operation from 2. View All Description in Datasheet Device Uses
SPI and QSPI are trademarks of Motorola, Inc. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV5624CD | ACTIVE | 0 to 70 | 1.60 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TLV5624CDG4 | ACTIVE | 0 to 70 | 1.60 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TLV5624CDGK | ACTIVE | 0 to 70 | 1.75 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | Purchase Samples | ||
| TLV5624CDGKG4 | ACTIVE | 0 to 70 | 1.75 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | Purchase Samples | ||
| TLV5624CDGKR | ACTIVE | 0 to 70 | 1.60 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5624CDGKRG4 | ACTIVE | 0 to 70 | 1.60 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5624ID | ACTIVE | -40 to 85 | 1.90 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLV5624IDG4 | ACTIVE | -40 to 85 | 1.90 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLV5624IDGK | ACTIVE | -40 to 85 | 1.90 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | |||
| TLV5624IDGKG4 | ACTIVE | -40 to 85 | 1.90 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | |||
| TLV5624IDGKR | ACTIVE | -40 to 85 | 1.70 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5624IDGKRG4 | ACTIVE | -40 to 85 | 1.70 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5624IDR | ACTIVE | -40 to 85 | 1.70 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5624IDRG4 | ACTIVE | -40 to 85 | 1.70 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:27 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV5624CD | |||
| Americas | Arrow | 150 | |
| Avnet | 25 | ||
| Rochester Electronics | 378 | ||
| Europe | Avnet-SILICA | 22 | |
| Worldwide | DigiKey | 13 | |
| TI Lead Time*: 20 WeeksTLV5624CDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTLV5624CDGK | |||
| Worldwide | Mouser Electronics | 10 | |
| TI Lead Time*: 14 WeeksTLV5624CDGKG4 | |||
| Europe | EBV Elektronik | 5 | |
| TI Lead Time*: 20 WeeksTLV5624CDGKR | |||
| Americas | Arrow | >1k | |
| TI Lead Time*: 20 WeeksTLV5624CDGKRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV5624ID | |||
| Americas | Arrow | 339 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 180 | |
| WPI | 52 | ||
| Europe | Arrow Southern Europe | 75 | |
| Farnell | 162 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 150 | ||
| TI Lead Time*: 20 WeeksTLV5624IDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5624IDGK | |||
| Americas | Rochester Electronics | 760 | |
| Asia | WPI | 104 | |
| Europe | Avnet-SILICA | 57 | |
| Worldwide | Mouser Electronics | 33 | |
| TI Lead Time*: 20 WeeksTLV5624IDGKG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV5624IDGKR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV5624IDGKRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV5624IDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5624IDRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV5624CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5624CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5624CDGK | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5624CDGKG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5624CDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5624CDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5624ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5624IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5624IDGK | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5624IDGKG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5624IDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5624IDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5624IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5624IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV5624 
| Name | Part # | Company | Tool / Software Type |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| TLV5623 | 8-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/ Power Consumption, Ultra Low Power | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | Equivalent device but has no internal reference |
| TLV5625 | 8-Bit, 2.5 or 12 us Dual DAC, Serial Input, Pgrmable Settling Time | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 2-channel equivalent device with no internal reference |
| TLV5627 | 8-Bit, 3 us Quad DAC, Serial Input, Low Power, H/W or S/W Power Down | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 4-channel equivalent device with no internal reference |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPS65150 | 5V/2A(I/O), 4-CH Multi-Converter w/ VCOM Op-Amp & GPM for LCD Bias, 24 QFN/TSSOP | LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS | TI customers also evaluated this product. |
| SN74HC165 | 8-Bit Parallel-Load Shift Registers | FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS | TI customers also evaluated this product. |
| SN74AVCA164245 | 16-Bit Dual-Supply Bus Transceive W/Configurable Voltage Translation and 3-State | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| SN74AVC16T245 | 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS2065 | Single 1A Current-Limited, Power-Distribution Switches for USB Applications | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| UCC3895 | BiCMOS Advanced Phase Shift PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| XTR105 | 4-20mA Current Transmitter with Sensor Excitation and Linearization | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| SN74LV4052A | Dual 4-Channel Analog Multiplexer/Demultiplexer | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number