TLV5630 Status: ACTIVE

2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref


      
         
Alert me about changes<br/>to this product

See Also

  • TLV5631 - 10-bit equivalent device
  • TLV5632 - 8-bit equivalent device

View all related products

 TLV5610IYE TLV5630
Resolution(Bits)12  12  
DAC: Channels8  8  
Settling Time(µs)1  1  
Sample / Update Rate(MSPS)0.283  0.283  
InterfaceSerial SPI  Serial SPI  
Output TypeVoltage  Voltage  
Output Range Min.(V or mA)0  0  
Output Range Max.(V or mA)5.1  5.1  
Single/Dual Analog Supply+  +  
DNL(Max)(+/-LSB)1  1  
INL(Max)(+/-LSB)6  6  
INL (+/-)(Max)(%)0.15  015  
Monotonicity12  12  
Power Consumption(Typ)(mW)18  18  
ArchitectureString  String  
Reference: TypeExt  Int/Ext  
Analog Voltage AV/DD(Min)(V)2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.5  5.5  
Logic Voltage DV/DD(Min)(V)2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.5  5.5  
No. of Supplies (Unipolar)1  1  
RatingCatalog  Catalog  
Pin/Package20DIESALE  20TSSOP, 20SOIC  
Approx. Price (US$) 8.50 | 1ku   8.85 | 1ku  
Thermal ShutdownNo  No  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • DAC8812: 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter
  • TLV5610: 2.7V to 5.5V 12-Bit 8-channel Serial DAC
  • VCA2616: Dual, Variable Gain Amlifier w/Low Noise Pre-Amp
  • DRV590: High Efficiency PWM Power Driver
  • DRV593: +/-3 A High-Efficiency PWM Power Driver

Product Information

Features

  • Eight Voltage Output DACs inOne Package
    • TLV5630 . . .12-Bit
    • TLV5631 . . .10-Bit
    • TLV5632 . . .8-Bit
    • 1 µs in Fast Mode
    • 3 µs in Slow Mode
  • Programmable Settling Time vs Power
    Consumption
    • 1 µs in Fast Mode
    • 3 µs in Slow Mode
    • 18 mW in Slow Mode at 3 V
    • 48 mW in Fast Mode at 3 V
  • Compatible With TMS320 and SPI Serial Ports
  • Monotonic Over Temperature
  • Low Power Consumption:
    • 18 mW in Slow Mode at 3 V
    • 48 mW in Fast Mode at 3 V
  • Power-Down Mode
  • Internal Reference
  • Data Output for Daisy-Chaining
  • APPLICATIONS

View All Features in Datasheet

Description

The TLV5630, TLV5631, and TLV5632 are pin-compatible,eight-channel, 12-/10-/8-bit voltage output DACs each with a flexible serial interface. The serial interface allows glueless interface to TMS320 and SPI, QSPI, and Microwire serial ports. It is programmed with a 16-bit serial string containing 4 control and 12 data bits.

Additional features are a power-down mode, an LDAC input for simultaneous update of all eight DAC outputs, and a data output which can be used to cascade multiple devices, and an internal programmable band-gap reference.

The resistor string output voltage is buffered by a rail-to-rail output amplifier with a programmable settling time to allow the designer to optimize speed vs power dissipation.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV5630IDWACTIVE-40 to 858.85 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5630IDWG4ACTIVE-40 to 858.85 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5630IPWACTIVE-40 to 859.75 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5630IPWG4ACTIVE-40 to 859.75 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5630IPWRACTIVE-40 to 858.85 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5630IPWRG4ACTIVE-40 to 858.85 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:29 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV5630IDW
AmericasArrow 35
Avnet 586
Rochester Electronics 258
AsiaFarnell Asia 50
WPI 98
EuropeAvnet-SILICA 4
Farnell 45
WorldwideDigiKey 154
Mouser Electronics 29
TI Lead Time*: 20 WeeksTLV5630IDWG4
WorldwideDigiKey  Available
Mouser Electronics 17
TI Lead Time*: 20 WeeksTLV5630IPW
AmericasRochester Electronics 2
AsiaWPI 112
TI Lead Time*: 20 WeeksTLV5630IPWG4
AsiaFarnell Asia 8
TI Lead Time*: 20 WeeksTLV5630IPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV5630IPWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV5630IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5630IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5630IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5630IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5630IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5630IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV5630 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
TLV5631   2.7V to 5.5V 10-Bit 8-Channel Serial DAC W/Int Ref   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   10-bit equivalent device  
TLV5632   8-Bit 8-Ch. 1/3 us DAC, Ser. Input, Pgrmable Settling Time/Power Consump, Low Power, PwrDn, Int Ref   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device  
DAC7568   12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent with lower power, better internal reference drift and smaller package  
TLV5629   8-Bit 8-Ch. 1/3 us DAC, Ser. Input, Pgrmable Settling Time/Power Consump., Low Power, PowerDown   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device with no internal reference  
TLV5628   8-Bit, 10 us Octal DAC, Serial Input, Pgrmable 1x or 2x Output, Low Power   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-bit equivalent device with larger settling time and no internal reference  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
DAC8812 16-Bit, Dual Serial Input Multiplying Digital-to-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5610 2.7V to 5.5V 12-Bit 8-channel Serial DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
VCA2616 Dual, Variable Gain Amlifier w/Low Noise Pre-Amp AMPLIFIERS AND LINEAR-VARIABLE GAIN AMPLIFIER TI customers also evaluated this product.
DRV590 High Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DRV593 +/-3 A High-Efficiency PWM Power Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
INA110 Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
TLC3578 Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TVP5154A 4 Channel Low Power PAL/NTSC/SECAM Video Decoder with Independent Scalers VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TAS3218 Digital Audio SoC for multi-channel application DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS TI customers also evaluated this product.
TLC3548 14-bit, 5V, 200KSPS, 8-Channel Unipolar ADC DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here