TLV5632 Status: ACTIVE

8-Bit 8-Ch. 1/3 us DAC, Ser. Input, Pgrmable Settling Time/Power Consump, Low Power, PwrDn, Int Ref


      
         
Alert me about changes<br/>to this product

See Also

  • TLV5608 - 10-bit equivalent device with no internal reference
  • TLV5631 - 10-bit equivalent device
  • DAC7558 - 12-bit equivalent device with no internal reference and larger settling time

View all related products

 TLV5632
Resolution(Bits)8  
DAC: Channels8  
Settling Time(µs)1  
Sample / Update Rate(MSPS)0.283  
InterfaceSerial SPI  
Output TypeVoltage  
Output Range Min.(V or mA)0  
Output Range Max.(V or mA)5.1  
Single/Dual Analog Supply+  
DNL(Max)(+/-LSB)1  
INL(Max)(+/-LSB)1  
INL (+/-)(Max)(%)0.4  
Monotonicity0.4  
SNR(Typ)(dB)8  
Power Consumption(Typ)(mW)18  
ArchitectureString  
Reference: TypeInt/Ext  
Analog Voltage AV/DD(Min)(V)2.7  
Analog Voltage AV/DD(Max)(V)5.5  
Logic Voltage DV/DD(Min)(V)2.7  
Logic Voltage DV/DD(Max)(V)5.5  
No. of Supplies (Unipolar)1  
RatingCatalog  
Pin/Package20SOIC, 20TSSOP  
Approx. Price (US$) 4.20 | 1ku  
Thermal ShutdownNo  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74LV10A: Triple 3-Input Positive-NAND Gate
  • TAS5261: 315-W Mono Digital Amplifier Power Stage
  • TAS5112A: 50-W Stereo Digital Amplifier Power Stage
  • Product Information

    Features

    • Eight Voltage Output DACs inOne Package
      • TLV5630 . . .12-Bit
      • TLV5631 . . .10-Bit
      • TLV5632 . . .8-Bit
      • 1 µs in Fast Mode
      • 3 µs in Slow Mode
    • Programmable Settling Time vs Power
      Consumption
      • 1 µs in Fast Mode
      • 3 µs in Slow Mode
      • 18 mW in Slow Mode at 3 V
      • 48 mW in Fast Mode at 3 V
    • Compatible With TMS320 and SPI Serial Ports
    • Monotonic Over Temperature
    • Low Power Consumption:
      • 18 mW in Slow Mode at 3 V
      • 48 mW in Fast Mode at 3 V
    • Power-Down Mode
    • Internal Reference
    • Data Output for Daisy-Chaining
    • APPLICATIONS

    View All Features in Datasheet

    Description

    The TLV5630, TLV5631, and TLV5632 are pin-compatible,eight-channel, 12-/10-/8-bit voltage output DACs each with a flexible serial interface. The serial interface allows glueless interface to TMS320 and SPI, QSPI, and Microwire serial ports. It is programmed with a 16-bit serial string containing 4 control and 12 data bits.

    Additional features are a power-down mode, an LDAC input for simultaneous update of all eight DAC outputs, and a data output which can be used to cascade multiple devices, and an internal programmable band-gap reference.

    The resistor string output voltage is buffered by a rail-to-rail output amplifier with a programmable settling time to allow the designer to optimize speed vs power dissipation.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TLV5632IDWACTIVE-40 to 854.65 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV5632IDWG4ACTIVE-40 to 854.65 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV5632IDWRACTIVE-40 to 854.20 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV5632IDWRG4ACTIVE-40 to 854.20 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV5632IPWACTIVE-40 to 854.65 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV5632IPWG4ACTIVE-40 to 854.65 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TLV5632IPWRACTIVE-40 to 854.20 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TLV5632IPWRG4ACTIVE-40 to 854.20 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:27 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTLV5632IDW
    AmericasArrow 182
    Avnet 629
    AsiaWPI 54
    EuropeArrow Northern Europe 150
    Avnet-SILICA 15
    WorldwideDigiKey 117
    Mouser Electronics 71
    TI Lead Time*: 20 WeeksTLV5632IDWG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV5632IDWR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV5632IDWRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV5632IPW
    AmericasArrow 29
    Avnet 152
    Rochester Electronics >1k
    AsiaWPI 65
    WorldwideDigiKey 132
    TI Lead Time*: 20 WeeksTLV5632IPWG4
    WorldwideDigiKey  Available
    Mouser Electronics 3
    TI Lead Time*: 20 WeeksTLV5632IPWR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTLV5632IPWRG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TLV5632IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5632IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5632IDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5632IDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5632IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5632IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5632IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TLV5632IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TLV5632 Help

    Datasheet

    Tools & Software

    NamePart # CompanySoftware/Tool Type

    Part # Name Product Family Comments
    TLV5608   2.7V to 5.5V 10-Bit 8-channel Serial DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   10-bit equivalent device with no internal reference  
    TLV5631   2.7V to 5.5V 10-Bit 8-Channel Serial DAC W/Int Ref   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   10-bit equivalent device  
    DAC7558   12-Bit, Octal, Ultralow Glitch, Voltage Output Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device with no internal reference and larger settling time  
    TLV5610   2.7V to 5.5V 12-Bit 8-channel Serial DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   12-bit equivalent device with no internal reference  
    REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
    OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
    XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
    Customers Who Evaluated This Product Also Evaluated...
    SN74LV10A Triple 3-Input Positive-NAND Gate GATES-NAND GATES TI customers also evaluated this product.
    TAS5261 315-W Mono Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
    TAS5112A 50-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
    PCM1791A 113dB SNR Stereo DAC (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
    MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
    TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
    TUSB2046B 4-Port Full-Speed Universal Serial Bus Hub USB-USB HUB CONTROLLERS TI customers also evaluated this product.
    TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
    TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
    TAS5132 20-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here