TLV5633 Status: ACTIVE

12-Bit DAC Parallel Voltage Out Pgrmable Int Ref Settling Time, Pwr Consumption, 8-bit uC Comp Int


      
         
Alert me about changes<br/>to this product

See Also

  • DAC8541 - 16-bit equivalent device with larger settling time and no internal reference
  • DAC715 - 16-bit equivalent device with larger settling time and works off an internal reference only
 DAC7621 TLV5619 TLV5633TLV5639 
Resolution(Bits)12  12  12  12  
DAC: Channels1  1  1  1  
Settling Time(µs)10  1  1  1  
Sample / Update Rate(MSPS)0.143  1  0.286  0.286  
InterfaceParallel  Parallel  Parallel  Parallel  
Output TypeVoltage  Voltage  Voltage  Voltage  
Output Range Min.(V or mA)-2.5  0  0  0  
Output Range Max.(V or mA)2.5  5.1  5.1  5.1  
Single/Dual Analog Supply+  +  +  +  
DNL(Max)(+/-LSB)1  1  0.5  0.5  
INL(Max)(+/-LSB)1  4  3  3  
INL (+/-)(Max)(%)0.024  0.1  0.07  0.07  
Monotonicity12  12  12  12  
SNR(Typ)(dB) 78  78  78  
SFDR(Typ)(dB) 72  74  74  
Power Consumption(Typ)(mW)2.5  4.3  2.7  2.7  
ArchitectureR-2R  String  String  String  
Reference: TypeInt/Ext  Ext  Int/Ext  Int/Ext  
Analog Voltage AV/DD(Min)(V)4.75  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.5  5.5  5.25  
Logic Voltage DV/DD(Min)(V)4.75  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.5  5.5  5.25  
No. of Supplies (Unipolar)1  1  1  1  
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package20SSOP  20SOIC, 20TSSOP  20SOIC, 20TSSOP  20SOIC, 20TSSOP  
Approx. Price (US$) 2.75 | 1ku   3.30 | 1ku   5.90 | 1ku   3.45 | 1ku  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV5639: 12-Bit DAC, Parallel, Voltage Out, Programmable Int. Ref., Settling Time, Pwr Consumption, 1 Ch.
  • DAC7621: 12-Bit, Parallel Input Digital-To-Analog Converter
  • TLV5619-EP: Enhanced Product 12-Bit, Single Channel Dac, Parallel, Voltage Out, Low Power

More Related Products

Product Information

Features

  • 12-Bit Voltage OutputDAC
  • Programmable Internal Reference
  • Programmable Settling Time vs Power
    Consumption
    • 1 µs in Fast Mode
    • 3.5 µs in Slow Mode
  • 8-Bit µController Compatible Interface
  • Differential Nonlinearity. . .<0.5 LSB Typ
  • Voltage Output Range. . .2x the Reference Voltage
  • Monotonic Over Temperature
  • APPLICATIONS
    • Digital Servo Control Loops
    • Digital Offset and Gain Adjustment
    • Industrial Process Control
    • Machine and Motion Control Devices
    • Mass Storage Devices

MCS is a registered trademark of Intel Corporation .

Description

The TLV5633 is a 12-bit voltage output digital- to-analog converter (DAC) with an 8-bit microcontroller compatible parallel interface. The 8 LSBs, the 4 MSBs, and 5 control bits are written using three different addresses. Developed for a wide range of supply voltages, the TLV5633 can be operated from 2.7 V to 5.5 V.

The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a Class A (slow mode: AB) output stage to improve stability and reduce settling time. The programmable settling time of the DAC allows the designer to optimize speed versus power dissipation. With its on-chip programmable precision voltage reference, the TLV5633 simplifies overall system design. Because of its ability to source up to 1 mA, the internal reference can also be used as a system reference. The settling time and the reference voltage can be chosen by a control register.

Implemented with a CMOS process, the device is designed for single supply operation from 2.7 V to 5.5 V. It is available in 20-pin SOIC and TSSOP packages in standard commercial and industrial temperature ranges.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV5633CDWACTIVE0 to 705.90 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5633CDWG4ACTIVE0 to 705.90 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5633CPWACTIVE0 to 706.50 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5633CPWG4ACTIVE0 to 706.50 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5633CPWRACTIVE0 to 705.90 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5633CPWRG4ACTIVE0 to 705.90 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5633IDWACTIVE-40 to 856.35 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5633IDWG4ACTIVE-40 to 856.35 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5633IPWACTIVE-40 to 856.35 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5633IPWG4ACTIVE-40 to 856.35 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:18 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 1 WeekTLV5633CDW
AmericasArrow 15
Rochester Electronics >1k
EuropeAvnet-SILICA 20
WorldwideDigiKey 10
Mouser Electronics 12
TI Lead Time*: 1 WeekTLV5633CDWG4
EuropeEBV Elektronik 10
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekTLV5633CPW
AmericasRochester Electronics 70
TI Lead Time*: 1 WeekTLV5633CPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV5633CPWR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV5633CPWRG4
None Reported
View Distributors
TI Lead Time*: 1 WeekTLV5633IDW
AmericasArrow 10
Avnet 20
Rochester Electronics >1k
WorldwideDigiKey 103
TI Lead Time*: 1 WeekTLV5633IDWG4
WorldwideDigiKey  Available
TI Lead Time*: 1 WeekTLV5633IPW
AmericasAvnet 40
Rochester Electronics >1k
WorldwideDigiKey 135
TI Lead Time*: 1 WeekTLV5633IPWG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV5633CDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5633CDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5633CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5633CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5633CPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5633CPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5633IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5633IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5633IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5633IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV5633 Help

Datasheet

Part # Name Product Family Comments
DAC8541   Low Power, 16-Bit D-to-A Converter W/1.8V Compatible Parallel IF, Rail-to-Rail Voltage Output   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device with larger settling time and no internal reference  
DAC715   16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-bit equivalent device with larger settling time and works off an internal reference only  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
TLV5639 12-Bit DAC, Parallel, Voltage Out, Programmable Int. Ref., Settling Time, Pwr Consumption, 1 Ch. DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7621 12-Bit, Parallel Input Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5619-EP Enhanced Product 12-Bit, Single Channel Dac, Parallel, Voltage Out, Low Power DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5613 12-Bit, DAC, Parallel, Voltage Out, Pgrmable Settling Time/Pwr Consump., PwrDn DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7821 12-bit, Parallel Input, Multiplying DAC DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC813 Microprocessor-Compatible 12-Bit D/A Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7545 CMOS 12-Bit Multiplying D/A Converter, Microprocessor Compatible DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC7613 12-Bit, Voltage Output Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5636 12-Bit, 1 us DAC Serial Input, Pgrmable Int. Ref., Settling Time DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5619 12-Bit, Single Channel DAC, Parallel, Voltage Out, Low Power, Asynchronous Update DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here