|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
MCS is a registered trademark of Intel Corporation . Description
The TLV5633 is a 12-bit voltage output digital- to-analog converter (DAC) with an 8-bit microcontroller compatible parallel interface. The 8 LSBs, the 4 MSBs, and 5 control bits are written using three different addresses. Developed for a wide range of supply voltages, the TLV5633 can be operated from 2.7 V to 5.5 V. The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a Class A (slow mode: AB) output stage to improve stability and reduce settling time. The programmable settling time of the DAC allows the designer to optimize speed versus power dissipation. With its on-chip programmable precision voltage reference, the TLV5633 simplifies overall system design. Because of its ability to source up to 1 mA, the internal reference can also be used as a system reference. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV5633CDW | ACTIVE | 0 to 70 | 5.90 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | ||
| TLV5633CDWG4 | ACTIVE | 0 to 70 | 5.90 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | ||
| TLV5633CPW | ACTIVE | 0 to 70 | 6.50 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| TLV5633CPWG4 | ACTIVE | 0 to 70 | 6.50 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| TLV5633CPWR | ACTIVE | 0 to 70 | 5.90 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV5633CPWRG4 | ACTIVE | 0 to 70 | 5.90 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV5633IDW | ACTIVE | -40 to 85 | 6.35 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLV5633IDWG4 | ACTIVE | -40 to 85 | 6.35 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLV5633IPW | ACTIVE | -40 to 85 | 6.35 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| TLV5633IPWG4 | ACTIVE | -40 to 85 | 6.35 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:29 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV5633CDW | |||
| Americas | Arrow | 15 | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 20 | |
| Worldwide | DigiKey | 10 | |
| Mouser Electronics | 12 | ||
| TI Lead Time*: 20 WeeksTLV5633CDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5633CPW | |||
| Americas | Arrow | 156 | |
| Rochester Electronics | 70 | ||
| TI Lead Time*: 20 WeeksTLV5633CPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV5633CPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV5633CPWRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV5633IDW | |||
| Americas | Arrow | 10 | |
| Avnet | 7 | ||
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 103 | |
| TI Lead Time*: 20 WeeksTLV5633IDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5633IPW | |||
| Americas | Avnet | 40 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 125 | |
| TI Lead Time*: 20 WeeksTLV5633IPWG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV5633CDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5633CDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5633CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5633CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5633CPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5633CPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5633IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5633IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5633IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5633IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV5633 
| Part # | Name | Product Family | Comments |
| DAC8541 | Low Power, 16-Bit D-to-A Converter W/1.8V Compatible Parallel IF, Rail-to-Rail Voltage Output | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit equivalent device with larger settling time and no internal reference |
| DAC715 | 16-Bit Digital-to-Analog Converter with 16-Bit Bus Interface | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-bit equivalent device with larger settling time and works off an internal reference only |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLV5639 | 12-Bit DAC, Parallel, Voltage Out, Programmable Int. Ref., Settling Time, Pwr Consumption, 1 Ch. | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7621 | 12-Bit, Parallel Input Digital-To-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV5619-EP | Enhanced Product 12-Bit, Single Channel Dac, Parallel, Voltage Out, Low Power | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV5613 | 12-Bit, DAC, Parallel, Voltage Out, Pgrmable Settling Time/Pwr Consump., PwrDn | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7821 | 12-bit, Parallel Input, Multiplying DAC | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC813 | Microprocessor-Compatible 12-Bit D/A Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC7613 | 12-Bit, Voltage Output Digital-To-Analog Converter | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV5636 | 12-Bit, 1 us DAC Serial Input, Pgrmable Int. Ref., Settling Time | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV5619 | 12-Bit, Single Channel DAC, Parallel, Voltage Out, Low Power, Asynchronous Update | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV5638 | 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number