TLV5636 Status: ACTIVE

12-Bit, 1 us DAC Serial Input, Pgrmable Int. Ref., Settling Time


      
         
Alert me about changes<br/>to this product

See Also

  • TLV5630 - 8-channel equivalent device
  • TLV5610 - 8-channel equivalent device with no internal reference
  • TLV5618A - 2-channel equivalent device with no internal reference
 TLV5636TLV5638 
Resolution(Bits)12  12  
DAC: Channels1  2  
Settling Time(µs)1  1  
Sample / Update Rate(MSPS)0.233  0.233  
InterfaceSerial SPI  Serial SPI  
Output TypeVoltage  Voltage  
Output Range Min.(V or mA)0  0  
Output Range Max.(V or mA)5.1  5.1  
Single/Dual Analog Supply+  +  
DNL(Max)(+/-LSB)1  1  
INL(Max)(+/-LSB)4  4  
INL (+/-)(Max)(%)0.1  0.1  
Monotonicity12  12  
SNR(Typ)(dB)75  74  
SFDR(Typ)(dB)79  72  
Power Consumption(Typ)(mW)4.5  4.5  
ArchitectureString  String  
Reference: TypeInt/Ext  Int/Ext  
Analog Voltage AV/DD(Min)(V)2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.25  
Logic Voltage DV/DD(Min)(V)2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.25  
No. of Supplies (Unipolar)1  1  
RatingCatalog  Catalog  
Pin/Package8MSOP, 8SOIC  8SOIC  
Approx. Price (US$) 3.65 | 1ku   3.75 | 1ku  
Thermal ShutdownNo  No  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV5638: 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption
  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • DAC904: 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA
  • SN65HVD12: 3.3V Differential Transceiver
  • TMS320F2812: 32-Bit Digital Signal Controller with Flash
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • 12-Bit Voltage Output DAC
  • Programmable Internal Reference
  • Programmable Settling Time:
    • 1 µs in Fast Mode
    • 3.5 µs in Slow Mode
  • Compatible With TMS320 and SPI™ Serial Ports
  • Differential Nonlinearity . . . <0.5 LSB Typ
  • Monotonic Over Temperature

Description

The TLV5636 is a 12-bit voltage output DAC with a flexible 4-wire serial interface. The serial interface allows glueless interface to TMS320 and SPI™, QSPI™, and Microwire™ serial ports. It is programmed with a 16-bit serial string containing 4 control and 12 data bits.

The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The programmable settling time of the DAC allows the designer to optimize speed vs power dissipation. With its on-chip programmable precision voltage reference, the TLV5636 simplifies overall system design.

Because of its ability to source up to 1 mA, the reference can also be used as a system reference. Implemented with a CMOS process, the device is designed for single supply operation from 2.7 V to 5.5 V. It is available in an 8-pin SOIC and 8-pin MSOP package to reduce board space in standard commercial and industrial temperature ranges.

Device Uses

  • Digital Servo Control Loops
  • Digital Offset and Gain Adjustment
  • Industrial Process Control
  • Machine and Motion Control Devices
  • Mass Storage Devices

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV5636CDACTIVE0 to 704.05 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5636CDG4ACTIVE0 to 704.05 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5636CDGKACTIVE0 to 704.05 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5636CDGKG4ACTIVE0 to 704.05 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5636CDGKRACTIVE0 to 703.65 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5636CDGKRG4ACTIVE0 to 703.65 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5636CDRACTIVE0 to 703.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5636CDRG4ACTIVE0 to 703.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5636IDACTIVE-40 to 854.30 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5636IDG4ACTIVE-40 to 854.30 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5636IDGKACTIVE-40 to 854.30 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5636IDGKG4ACTIVE-40 to 854.30 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5636IDGKRACTIVE-40 to 853.90 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5636IDGKRG4ACTIVE-40 to 853.90 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5636IDRACTIVE-40 to 853.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5636IDRG4ACTIVE-40 to 853.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:23 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 1 WeekTLV5636CD
EuropeAvnet-SILICA 25
WorldwideDigiKey 25
Mouser Electronics 150
TI Lead Time*: 1 WeekTLV5636CDG4
WorldwideDigiKey  Available
Mouser Electronics 100
TI Lead Time*: 4 WeeksTLV5636CDGK
AmericasRochester Electronics >1k
WorldwideMouser Electronics 155
TI Lead Time*: 4 WeeksTLV5636CDGKG4
EuropeEBV Elektronik 40
TI Lead Time*: 4 WeeksTLV5636CDGKR
None Reported
View Distributors
TI Lead Time*: 4 WeeksTLV5636CDGKRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV5636CDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5636CDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5636ID
AmericasAvnet 584
Rochester Electronics 348
AsiaFarnell Asia 12
WPI >1k
EuropeSpoerle 225
WorldwideMouser Electronics 11
TI Lead Time*: 20 WeeksTLV5636IDG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV5636IDGK
AmericasAvnet 50
Newark 80
Rochester Electronics >1k
AsiaWPI 58
EuropeCompel 80
WorldwideDigiKey 16
Mouser Electronics 86
TI Lead Time*: 20 WeeksTLV5636IDGKG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5636IDGKR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5636IDGKRG4
EuropeSpoerle >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5636IDR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV5636IDRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV5636CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636CDGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636CDGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636CDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636CDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636IDGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636IDGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636IDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5636IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV5636 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Part # Name Product Family Comments
TLV5630   2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-channel equivalent device  
TLV5610   2.7V to 5.5V 12-Bit 8-channel Serial DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   8-channel equivalent device with no internal reference  
TLV5618A   12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   2-channel equivalent device with no internal reference  
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   SERIES VOLTAGE REFERENCE    
OPA211   1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package   PRECISION AMPLIFIER - LOW NOISE   OPERATIONAL AMPLIFIER    
XTR111   Precision Voltage-to-Current Converter/Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   VOLTAGE TO CURRENT TRANSMITTER    
Customers Who Evaluated This Product Also Evaluated...
TLV5638 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC904 14-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
SN65HVD12 3.3V Differential Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
THS4031 100-MHz Low Noise Voltage-Feedback Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
LM2904 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS54616 4V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 3.3V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TS3A5018 10-Ohm Quad SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TLC4541 16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Single-Ended Input DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here