|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SPI, QSPI are trademarks of Motorola, Inc. Description
The TLV5637 is a dual 10-bit voltage output DAC with a flexible 3-wire serial interface. The serial interface allows glueless interface to TMS320 and SPI™, QSPI™, and Microwire™ serial ports. It is programmed with a 16-bit serial string containing 2 control and 10 data bits. The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a Class AB output stage to improve stability and reduce settling time. The programmable settling time of the DAC allows the designer to optimize speed versus power dissipation. With its on-chip programmable precision voltage reference, the TLV5637 simplifies overall system design. Because of its ability to source up to 1mA, the reference can also be used as a system reference. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV5637CD | ACTIVE | 0 to 70 | 3.95 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLV5637CDG4 | ACTIVE | 0 to 70 | 3.95 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLV5637ID | ACTIVE | -40 to 85 | 4.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLV5637IDG4 | ACTIVE | -40 to 85 | 4.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TLV5637IDR | ACTIVE | -40 to 85 | 4.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TLV5637IDRG4 | ACTIVE | -40 to 85 | 4.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:28 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV5637CD | |||
| Americas | Arrow | 55 | |
| Rochester Electronics | 503 | ||
| Asia | Farnell Asia | 176 | |
| WPI | 46 | ||
| Europe | Avnet-SILICA | 3 | |
| Farnell | 166 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 87 | ||
| TI Lead Time*: 20 WeeksTLV5637CDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5637ID | |||
| Americas | Arrow | 525 | |
| Newark | 38 | ||
| Rochester Electronics | 450 | ||
| Asia | Farnell Asia | 84 | |
| WPI | 151 | ||
| Europe | Farnell | 84 | |
| Worldwide | DigiKey | 92 | |
| Mouser Electronics | 76 | ||
| TI Lead Time*: 20 WeeksTLV5637IDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5637IDR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5637IDRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV5637CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5637CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5637ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5637IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5637IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5637IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV5637 
| Name | Part # | Company | Tool / Software Type |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| TLV5606 | 10-Bit, 3 or 9 us DAC, Serial Input, Pgrmable Settling Time/Pwr Consumption, Ultra Low Power | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | single channel equivalent device with no internal reference |
| TLC5615 | 10-Bit, 12.5 us DAC, Serial Input, Low Power | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 12-bit equivalent device with no internal reference |
| TLV5604 | 10-Bit, 3 us Quad DAC, Serial Input, Simultaneous Update, Programmable Settling Time, PowerDown | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 4-channel equivalent device with no internal reference |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | SERIES VOLTAGE REFERENCE |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER - LOW NOISE | OPERATIONAL AMPLIFIER |
| XTR111 | Precision Voltage-to-Current Converter/Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | VOLTAGE TO CURRENT TRANSMITTER |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TLV5617A | 10-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV5604 | 10-Bit, 3 us Quad DAC, Serial Input, Simultaneous Update, Programmable Settling Time, PowerDown | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| TLV5631 | 2.7V to 5.5V 10-Bit 8-Channel Serial DAC W/Int Ref | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| UAF42 | Universal Active Filter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-ACTIVE FILTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number