TLV5639 Status: ACTIVE

12-Bit DAC, Parallel, Voltage Out, Programmable Int. Ref., Settling Time, Pwr Consumption, 1 Ch.


      
         
Alert me about changes<br/>to this product

 DAC7621 TLV5619 TLV5633 TLV5639
Resolution(Bits)12  12  12  12  
DAC: Channels1  1  1  1  
Settling Time(µs)10  1  1  1  
Sample / Update Rate(MSPS)0.143  1  0.286  0.286  
InterfaceParallel  Parallel  Parallel  Parallel  
Output TypeVoltage  Voltage  Voltage  Voltage  
Output Range Min.(V or mA)-2.5  0  0  0  
Output Range Max.(V or mA)2.5  5.1  5.1  5.1  
Single/Dual Analog Supply+  +  +  +  
DNL(Max)(+/-LSB)1  1  0.5  0.5  
INL(Max)(+/-LSB)1  4  3  3  
INL (+/-)(Max)(%)0.024  0.1  0.07  0.07  
Monotonicity12  12  12  12  
SNR(Typ)(dB) 78  78  78  
SFDR(Typ)(dB) 72  74  74  
Power Consumption(Typ)(mW)2.5  4.3  2.7  2.7  
ArchitectureR-2R  String  String  String  
Reference: TypeInt/Ext  Ext  Int/Ext  Int/Ext  
Analog Voltage AV/DD(Min)(V)4.75  2.7  2.7  2.7  
Analog Voltage AV/DD(Max)(V)5.25  5.5  5.5  5.25  
Logic Voltage DV/DD(Min)(V)4.75  2.7  2.7  2.7  
Logic Voltage DV/DD(Max)(V)5.25  5.5  5.5  5.25  
No. of Supplies (Unipolar)1  1  1  1  
RatingCatalog  Catalog  Catalog  Catalog  
Pin/Package20SSOP  20SOIC, 20TSSOP  20SOIC, 20TSSOP  20SOIC, 20TSSOP  
Approx. Price (US$) 2.75 | 1ku   3.30 | 1ku   5.90 | 1ku   3.45 | 1ku  
Thermal ShutdownNo  No  No  No  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV5633: 12-Bit DAC Parallel Voltage Out Pgrmable Int Ref Settling Time, Pwr Consumption, 8-bit uC Comp Int
  • DAC811: 12-bit Digital-to-Analog Converter w/Parallel Interface
  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • XTR106: 4-20mA Current Transmitter with Bridge Excitation And Linearization
  • LOG102: Logarithmic and Log Ratio Amplifier
  • MPY634: Wide Bandwidth Precision Analog Multiplier

Product Information

Features

  • 12-Bit Voltage Output DAC
  • Programmable Internal Reference
  • Programmable Settling Time vs Power Consumption
    • 1 µs in Fast Mode
    • 3.5 µs in Slow Mode
  • Compatible With TMS320
  • Differential Nonlinearity...<0.5 LSB Typ
  • Voltage Output Range ... 2x the Reference Voltage
  • Monotonic Over Temperature
  • APPLICATIONS
    • Digital Servo Control Loops
    • Digital Offset and Gain Adjustment
    • Industrial Process Control
    • Machine and Motion Control Devices
    • Mass Storage Devices

Description

The TLV5639 is a 12-bit voltage output digital-to-analog converter (DAC) with a microprocessor compatible parallel interface. It is programmed with a 16-bit data word containing 4 control and 12 data bits. Developed for a wide range of supply voltages, the TLV5639 can be operated from 2.7 V to 5.5 V.

The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a ClassAB output stage to improve stability and reduce settling time. The programmable settling time of the DAC allows the designer to optimize speed versus power dissipation. Because of its ability to source up to 1 mA, the internal reference can also be used as a system reference. With its on-chip programmable precision voltage reference, the TLV5639 simplifies overall system design.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TLV5639CDWACTIVE0 to 703.45 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5639CDWG4ACTIVE0 to 703.45 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5639CDWRACTIVE0 to 703.45 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5639CDWRG4ACTIVE0 to 703.45 | 1kuSOIC (DW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5639CPWACTIVE0 to 703.45 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5639CPWG4ACTIVE0 to 703.45 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5639IDWACTIVE-40 to 853.70 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5639IDWG4ACTIVE-40 to 853.70 | 1kuSOIC (DW) | 20 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5639IPWACTIVE-40 to 854.10 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5639IPWG4ACTIVE-40 to 854.10 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TLV5639IPWRACTIVE-40 to 853.70 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TLV5639IPWRG4ACTIVE-40 to 853.70 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:27 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV5639CDW
AmericasArrow 68
Avnet 45
Rochester Electronics >1k
EuropeArrow Northern Europe 50
Avnet-SILICA 25
WorldwideDigiKey 31
Mouser Electronics 16
TI Lead Time*: 20 WeeksTLV5639CDWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5639CDWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5639CDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5639CPW
AmericasRochester Electronics 1
EuropeSpoerle 70
TI Lead Time*: 20 WeeksTLV5639CPWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV5639IDW
AmericasNewark 52
Rochester Electronics >1k
AsiaWPI 136
WorldwideDigiKey 92
TI Lead Time*: 20 WeeksTLV5639IDWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5639IPW
AmericasRochester Electronics >1k
AsiaWPI 69
WorldwideDigiKey 272
Mouser Electronics 30
TI Lead Time*: 20 WeeksTLV5639IPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5639IPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTLV5639IPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV5639CDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5639CDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5639CDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5639CDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5639CPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5639CPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5639IDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5639IDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5639IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5639IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5639IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV5639IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV5639 Help

Datasheet

Application Notes

View Application Notes for Digital to Analog Converter

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TLV5619-TLV5639EVM Evaluation ModuleTLV5619-TLV5639EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV5633 12-Bit DAC Parallel Voltage Out Pgrmable Int Ref Settling Time, Pwr Consumption, 8-bit uC Comp Int DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
DAC811 12-bit Digital-to-Analog Converter w/Parallel Interface DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
XTR106 4-20mA Current Transmitter with Bridge Excitation And Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
LOG102 Logarithmic and Log Ratio Amplifier SPECIAL FUNCTION AMPLIFIER-LOGARITHMIC AMPLIFIER TI customers also evaluated this product.
MPY634 Wide Bandwidth Precision Analog Multiplier SPECIAL FUNCTION AMPLIFIER-MULTIPLIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here