|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TLV5639 is a 12-bit voltage output digital-to-analog converter (DAC) with a microprocessor compatible parallel interface. It is programmed with a 16-bit data word containing 4 control and 12 data bits. Developed for a wide range of supply voltages, the TLV5639 can be operated from 2.7 V to 5.5 V. The resistor string output voltage is buffered by a x2 gain rail-to-rail output buffer. The buffer features a ClassAB output stage to improve stability and reduce settling time. The programmable settling time of the DAC allows the designer to optimize speed versus power dissipation. Because of its ability to source up to 1 mA, the internal reference can also be used as a system reference. With its on-chip programmable precision voltage reference, the TLV5639 simplifies overall system design. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TLV5639CDW | ACTIVE | 0 to 70 | 3.45 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | ||
| TLV5639CDWG4 | ACTIVE | 0 to 70 | 3.45 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | ||
| TLV5639CDWR | ACTIVE | 0 to 70 | 3.45 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV5639CDWRG4 | ACTIVE | 0 to 70 | 3.45 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV5639CPW | ACTIVE | 0 to 70 | 3.45 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| TLV5639CPWG4 | ACTIVE | 0 to 70 | 3.45 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | Purchase Samples | ||
| TLV5639IDW | ACTIVE | -40 to 85 | 3.70 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLV5639IDWG4 | ACTIVE | -40 to 85 | 3.70 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | |||
| TLV5639IPW | ACTIVE | -40 to 85 | 4.10 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| TLV5639IPWG4 | ACTIVE | -40 to 85 | 4.10 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |||
| TLV5639IPWR | ACTIVE | -40 to 85 | 3.70 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TLV5639IPWRG4 | ACTIVE | -40 to 85 | 3.70 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:28 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTLV5639CDW | |||
| Americas | Arrow | 68 | |
| Avnet | 45 | ||
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 25 | |
| Worldwide | DigiKey | 31 | |
| Mouser Electronics | 16 | ||
| TI Lead Time*: 20 WeeksTLV5639CDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5639CDWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5639CDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5639CPW | |||
| Americas | Rochester Electronics | 1 | |
| Europe | Spoerle | 70 | |
| TI Lead Time*: 20 WeeksTLV5639CPWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTLV5639IDW | |||
| Americas | Newark | 52 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 136 | |
| Worldwide | DigiKey | 117 | |
| TI Lead Time*: 20 WeeksTLV5639IDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5639IPW | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 69 | |
| Worldwide | DigiKey | 272 | |
| Mouser Electronics | 30 | ||
| TI Lead Time*: 20 WeeksTLV5639IPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5639IPWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTLV5639IPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TLV5639CDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5639CDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5639CDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5639CDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5639CPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5639CPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5639IDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5639IDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5639IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5639IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5639IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TLV5639IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TLV5639 
View Application Notes for Digital to Analog Converter
| Name | Part # | Company | Tool / Software Type |
| TLV5619-TLV5639EVM Evaluation Module | TLV5619-TLV5639EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TLV5633 | 12-Bit DAC Parallel Voltage Out Pgrmable Int Ref Settling Time, Pwr Consumption, 8-bit uC Comp Int | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |
| DAC811 | 12-bit Digital-to-Analog Converter w/Parallel Interface | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number