TLV5734 Status: OBSOLETE

8-Bit 30 MSPS ADC Triple Ch., Digital Clamp for YUV/NTSC/PAL, Output Data Format Mux, Low Power


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Product Information

Features

  • 3-Channel CMOS ADC
  • Single 3.3-V Supply
  • 8-Bit 30-MSPS A/D Conversion
  • Very Low Power: < 300 mW Typical
  • Differential Linearity Error: < ±0.5 LSB Max
  • Integral Linearity Error: < ±0.75 LSB Max
  • Analog Input Voltage Range: 1 Vpp Max
  • 64-Pin Thin QFP Package
  • Analog Input Bandwidth: > 130 MHz
  • Selectable Clamping Function for YUV or RGB Applications
  • High-Precision Clamp: ±0.5 LSB
  • Selectable Output Data Format for 4:4:4 (RGB, YUV), 4:2:2 and 4:1:1 (YUV) Format
  • NTSC or PAL Compliant
  • applications
    • Digital TV
    • Digital Video
    • Multimedia
    • Video Capture
    • Video Editing
    • Security Applications

View All Features in Datasheet

Description

The TLV5734 is a triple 8-bit converter with high-precision clamp for digitizing video signals in RGB or YUV color spaces. The device supports pixel rates up to 30 MSPS. The TLV5734 is powered from a single 3.3-V supply. Separate clamping levels are provided for the RGB and YUV analog component video inputs. The clamp timing window is provided by an external pulse. The output-data formatter selects from output formats of 4:4:4, 4:1:1, and 4:2:2. For RGB applications, the 4:4:4 output format with clamp can be used. The TLV5734 is characterized for operation from –20°C to 75°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingSymbolsFootprintsSamples
TLV5734PAGOBSOLETE-20 to 75TQFP (PAG) | 64 View Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TLV5734PAGG4OBSOLETE-20 to 75TQFP (PAG) | 64 View Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

Inventory

Reported Distributor Inventory as of 10:28 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTLV5734PAG
AmericasRochester Electronics >1k
AsiaWPI 176
WorldwideDigiKey 38
TI Lead Time*: 20 WeeksTLV5734PAGG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV5734PAG  Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TLV5734PAGG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV5734 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here