TLV70015 Status: ACTIVE

200mA, Low IQ, Low Dropout Regulator for Portables


      
         
Alert me about changes<br/>to this product

 TLV70012 TLV70015TLV70018 TLV70025 TLV70028 TLV70030 TLV70033 
Iout(Max)(A)0.2  0.2  0.2  0.2  0.2  0.2  0.2  
Vdo(Typ)(mV)0.175  0.175  0.175  0.175  0.175  0.175  0.175  
Iq(Typ)(mA)0.031  0.031  0.031  0.031  0.031  0.031  0.031  
Vin(Min)(V)2  2  2  2  2  2  2  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V)0.7  0.7  0.7  0.7  0.7  0.7  0.7  
Vout(Max)(V)4.8  4.8  4.8  4.8  4.8  4.8  4.8  
Accuracy(%)2  2  2  2  2  2  2  
Output Capacitor(uF)1  1  1  1  1   1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic   Ceramic  
Fixed Output Options(V)1.2  1.5  1.8  2.5  2.8  3  3.3  
Pin/Package5SC70, 5SOT, 6SON  5SC70, 5SOT, 6SON  5SC70, 5SOT, 6SON  5SOT  5SC70, 5SOT, 6SON  5SC70, 5SOT, 6SON  5SC70, 5SOT, 6SON  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory Not AvailableInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV70018: 200mA, Low IQ, Low Dropout Regulator for Portables
  • TLV70028: 200mA, Low IQ, Low Dropout Regulator for Portables
  • TLV70030: 200mA, Low IQ, Low Dropout Regulator for Portables
  • UCC28610: 12-65W Green-mode Flyback Power Supply Controller
  • TPS61093: Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation

More Related Products

Product Information

Features

  • Very Low Dropout: 175 mV at 200 mA
  • 2% Accuracy
  • Low IQ: 31 µA
  • Available in Fixed-Output Voltages from 0.7 V to 4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable with Effective Capacitance of 0.1 µF
  • Thermal Shutdown and Overcurrent Protection
  • Available in 1,5-mm × 1,5-mm SON-6, SOT23-5, and SC-70 packages
  • APPLICATIONS
    • Wireless Handsets
    • Smart Phones, PDAs
    • MP3 Players
    • ZigBee Networks
    • Bluetooth Devices
    • Li-Ion Operated Handheld Products
    • WLAN and Other PC Add-on Cards

All trademarks are the property of their respective owners.

Description

The TLV700xx series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of devices ideal for most battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TLV70015DCKRACTIVE-40 to 1250.18 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&RPurchase Samples
TLV70015DCKTACTIVE-40 to 1250.20 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R
TLV70015DDCRACTIVE-40 to 1250.18 | 1kuSOT (DDC) | 5 View 3000 | LARGE T&RPurchase Samples
TLV70015DDCTACTIVE-40 to 1250.20 | 1kuSOT (DDC) | 5 View 250 | SMALL T&R
TLV70015DSERACTIVE-40 to 1250.20 | 1kuSON (DSE) | 6  3000 | LARGE T&RPurchase Samples
TLV70015DSETACTIVE-40 to 1250.22 | 1kuSON (DSE) | 6  250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:27 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTLV70015DCKR
AmericasAvnet >1k
TI Lead Time*: 20 WeeksTLV70015DCKT
AmericasAvnet 500
WorldwideDigiKey 835
Mouser Electronics >1k
TI Lead Time*: 14 WeeksTLV70015DDCR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV70015DDCT
WorldwideDigiKey 565
TI Lead Time*: 16 WeeksTLV70015DSER
None Reported
View Distributors
TI Lead Time*: 16 WeeksTLV70015DSET
WorldwideDigiKey 965
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV70015DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV70015DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV70015DDCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV70015DDCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV70015DSER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV70015DSET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV70015 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV70018 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV70028 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV70030 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV70033 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV70012 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS72715 200mA, Ultralow IQ, Fast Transient Response, RF Low-Dropout Linear Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC28610 12-65W Green-mode Flyback Power Supply Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS61093 Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here