TLV70018 Status: ACTIVE

200mA, Low IQ, Low Dropout Regulator for Portables


      
         
Alert me about changes<br/>to this product

 TLV70012 TLV70015 TLV70018TLV70025 TLV70028 TLV70030 TLV70033 
Iout(Max)(A)0.2  0.2  0.2  0.2  0.2  0.2  0.2  
Vdo(Typ)(mV)0.175  0.175  0.175  0.175  0.175  0.175  0.175  
Iq(Typ)(mA)0.031  0.031  0.031  0.031  0.031  0.031  0.031  
Vin(Min)(V)2  2  2  2  2  2  2  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V)0.7  0.7  0.7  0.7  0.7  0.7  0.7  
Vout(Max)(V)4.8  4.8  4.8  4.8  4.8  4.8  4.8  
Accuracy(%)2  2  2  2  2  2  2  
Output Capacitor(uF)1  1  1  1  1   1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic   Ceramic  
Fixed Output Options(V)1.2  1.5  1.8  2.5  2.8  3  3.3  
Pin/Package5SC70, 5SOT, 6SON  5SC70, 5SOT, 6SON  5SC70, 5SOT, 6SON  5SOT  5SC70, 5SOT, 6SON  5SC70, 5SOT, 6SON  5SC70, 5SOT, 6SON  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory Not AvailableInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV70033: 200mA, Low IQ, Low Dropout Regulator for Portables
  • TLV70015: 200mA, Low IQ, Low Dropout Regulator for Portables
  • TLV70030: 200mA, Low IQ, Low Dropout Regulator for Portables
  • TPS650243: Power Management ICs for Li-Ion Powered Systems
  • TPS61165: High Brightness White LED Driver in 2mm x 2mm QFN Package
  • TPS62040: Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10

More Related Products

Product Information

Features

  • Very Low Dropout: 175 mV at 200 mA
  • 2% Accuracy
  • Low IQ: 31 µA
  • Available in Fixed-Output Voltages from 0.7 V to 4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable with Effective Capacitance of 0.1 µF
  • Thermal Shutdown and Overcurrent Protection
  • Available in 1,5-mm × 1,5-mm SON-6, SOT23-5, and SC-70 packages
  • APPLICATIONS
    • Wireless Handsets
    • Smart Phones, PDAs
    • MP3 Players
    • ZigBee Networks
    • Bluetooth Devices
    • Li-Ion Operated Handheld Products
    • WLAN and Other PC Add-on Cards

All trademarks are the property of their respective owners.

Description

The TLV700xx series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this series of devices ideal for most battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TLV70018DCKRACTIVE-40 to 1250.18 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&RPurchase Samples
TLV70018DCKTACTIVE-40 to 1250.20 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R
TLV70018DDCRACTIVE-40 to 1250.18 | 1kuSOT (DDC) | 5 View 3000 | LARGE T&RPurchase Samples
TLV70018DDCTACTIVE-40 to 1250.20 | 1kuSOT (DDC) | 5 View 250 | SMALL T&R
TLV70018DSERACTIVE-40 to 1250.20 | 1kuSON (DSE) | 6  3000 | LARGE T&RPurchase Samples
TLV70018DSETACTIVE-40 to 850.22 | 1kuSON (DSE) | 6  250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:27 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTLV70018DCKR
AsiaWPI >1k
TI Lead Time*: 20 WeeksTLV70018DCKT
WorldwideDigiKey 510
TI Lead Time*: 20 WeeksTLV70018DDCR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTLV70018DDCT
WorldwideDigiKey 334
TI Lead Time*: 16 WeeksTLV70018DSER
None Reported
View Distributors
TI Lead Time*: 16 WeeksTLV70018DSET
WorldwideDigiKey 205
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLV70018DCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV70018DCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV70018DDCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV70018DDCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TLV70018DSER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TLV70018DSET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLV70018 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TLV70018EVM-503 Evaluation ModuleTLV70018EVM-503Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TLV70033 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV70015 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV70030 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV70012 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV70028 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73533 Single Output LDO, 500mA, Fixed (3.3V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73033 Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS650243 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS65051 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS40060 Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here