TLVH431B-Q1 Status: ACTIVE

Automotive Catalog Low-Voltage Adjustable Precision Shunt Regulator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TLVH431A-Q1 TLVH431B-Q1
VO Adj(Min)(V)1.24  1.24  
VO Adj(Max)(V)18  18  
Initial Accuracy @ 25/deg C(%)1  0.5  
Min Iz for Regulation(uA)80  80  
Iout/Iz(Max)(mA)80  80  
Pin/Package5SOT-23  5SOT-23  
Approx. Price (US$) 0.33 | 1ku   0.52 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  
RatingAutomotive  Automotive  
 SamplesSamples
 InventoryInventory

Other qualified versions of TLVH431B-Q1

Version Part Number Definition
Catalog TLVH431B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TL432B-Q1: Automotive Catalog Adjustable Precision Shunt Regulator
  • TL4050C50-Q1: Automotive Catalog Precision Micropower Shunt Voltage Reference
  • TLV431B-Q1: Automotive Catalog Low-Voltage Adjustable Precision Shunt Regulator

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • Low-Voltage Operation: Down to 1.24 V
  • Reference Voltage Tolerances at 25°C
    • 0.5% for B Grade
    • 1% for A Grade
  • Adjustable Output Voltage, VO = VREF to 18 V
  • Wide Operating Cathode Current Range:
    55 µA to 70 mA
  • 0.25- Typical Output Impedance
  • –40°C to 125°C Specifications

DESCRIPTION/ORDERING INFORMATION

The TLVH431 devices are low-voltage 3-terminal adjustable voltage references, with thermal stability specified over the automotive temperature range. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see Figure 2). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431 devices are ideal voltage reference in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. They have a typical output impedance of 0.25 . Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431 an excellent replacement for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TLVH431BQDBVRQ1ACTIVE-40 to 1250.52 | 1kuSOT-23 (DBV) | 5 View 3000

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:26 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTLVH431BQDBVRQ1
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TLVH431BQDBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TLVH431B-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL432B-Q1 Automotive Catalog Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TL4050C50-Q1 Automotive Catalog Precision Micropower Shunt Voltage Reference VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TLV431B-Q1 Automotive Catalog Low-Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here