TMDS141 Status: ACTIVE

HDMI Hider


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TMDS141TMDS251 TMDS351 TMDS442 
No. of TMDS Inputs  1  2  3  4  
No. of TMDS Outputs  1  1  1  2  
Intra-Pair Skew(Max)(ps)60  40  40  150  
Inter-Pair Skew(Max)(ps)80  65  65  150  
Clock P-P Jitter(Max)(ps)30  30  30  30  
Data P-P Jitter(Max)(ps)90  90  90  33  
ICC(Max)(mA)130  200  200  412  
ESD HBM(kV)6  8  8  6  
Approx. Price (US$) 1.75 | 1ku   1.60 | 1ku   1.90 | 1ku   3.45 | 1ku  
Operating Temp Range(Celsius)0 to 70  0 to 70  0 to 70  0 to 70  
Pin/Package40QFN  64TQFP  64TQFP  128HTQFP  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TMDS442: 4-to-2 DVI/HDMI Switch
  • TMDS251: 2-to-1 HDMI Switch
  • TFP410: PanelBus DVI Transmitter 165MHz
  • TS3DV416: 4-Channel Differential 8:16 Mux Switch For DVI/HDMI Applications
  • TPS2065: Single 1A Current-Limited, Power-Distribution Switches for USB Applications

Product Information

Features

  • Supports 2.25 Gbps Signaling Rate for 480i/p, 720i/p, and 1080i/p Resolution to 12-Bit Color Depth
  • Compatible with HDMI 1.3a
  • Integrated Receiver Termination
  • 8-dB Equalizer Compensates Losses from 5-m or Longer HDMI Cables
  • Selectable Output De-Emphasis Supports 1-m HDMI Transmission
  • I2C™ Repeater Isolates Bus Capacitance at Both Ends
  • High Impedance Outputs When Disabled
  • TMDS Inputs HBM ESD Protection Exceeds 6 kV
  • 3.3-V Supply Operation
  • 40-Pin QFN Package (RHA)
  • ROHS Compatible and 260°C Reflow Rated
  • Accepts AC Couple DisplayPort Dual-Mode Signals and Translates Them into a HDMI1.3a Compatable TMDS Signal
  • APPLICATIONS
    • Digital TV
    • DVD Player
    • Set-Top-Box
    • Audio Video Receiver
    • Digital Projector
    • DVI or HDMI cable
    • DisplayPort Level Translator

View All Features in Datasheet

Description

The TMDS141 HDMI hider is designed to accommodate a 1-m HDMI cable between a HDMI connector and a receiver. The internal cable causes signal distortion to high-speed TMDS signals, as well as increasing capacitance to the DDC channel. Each TMDS141 contains four TMDS repeaters to transmit digital content with signaling rates of up to 2.25-Gbps, and an I2C repeater to link extended display identification data (EDID) reading and high-bandwidth digital content protection (HDCP) key exchange under I2C standard mode operations.

The device includes four TMDS compliant differential receivers with 50- termination resistors and 3.3-V termination voltage integrated at each receiver input pin. External terminations are not required.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TMDS141RHARACTIVE0 to 701.75 | 1kuQFN (RHA) | 40 View 2500 | LARGE T&R Download CAD Format for this Symbol
TMDS141RHARG4ACTIVE0 to 701.75 | 1kuQFN (RHA) | 40 View 2500 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:26 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTMDS141RHAR
AsiaWPI 370
WorldwideDigiKey 841
Mouser Electronics 260
TI Lead Time*: 16 WeeksTMDS141RHARG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMDS141RHAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TMDS141RHARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMDS141 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMDS442 4-to-2 DVI/HDMI Switch DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES TI customers also evaluated this product.
TMDS251 2-to-1 HDMI Switch DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TS3DV416 4-Channel Differential 8:16 Mux Switch For DVI/HDMI Applications SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
SN75DP129 DisplayPort to TMDS Translator DISPLAY INTERFACE-DisplayPort TI customers also evaluated this product.
TSC2007 Nano-Power Touch Screen Controller with I2C Serial Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
SN74LVC1G17 Single Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
PCM1606 103dB SNR 6-Channel Audio DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
SN74AHC1G14 Single Schmitt-Trigger Inverter Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here