TMDS261B Status: ACTIVE

2 to 1 HDMI switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TMDS261B
No. of TMDS Inputs  2  
No. of TMDS Outputs  1  
ESD HBM(kV)9  
Approx. Price (US$) 1.35 | 1ku  
Operating Temp Range(Celsius)0 to 70  
Pin/Package64TQFP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TMDS251: 2-to-1 HDMI Switch
  • TMDS141: HDMI Hider
  • TMDS442: 4-to-2 DVI/HDMI Switch
  • CSD16301Q2: N-Channel NexFET™ Power MOSFET
  • SN75DP122A: DisplayPort 1:2 Switch with Integrated TMDS Translator
  • TPD2E001: Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces

More Related Products

Product Information

Features

  • 2:1 Sink-side switch Supporting DVI Above 1920 × 1200 and HDMI HDTV Resolutions up to 1080p With 16-Bit Color Depth
  • Designed for Signaling Rates up to 3 Gbps
  • Supports HDMI 1.3a Specification
  • Adaptive Equalization on inputs to support up to 20-m HDMI Cable at 2.25 Gbps for 1080p 12-Bit Color Depth
  • TMDS Input Clock-Detect Circuit
  • DDC Repeater Function
  • < 2-mW Low-Power Mode
  • Local I2C or GPIO Configurable
  • Enhanced ESD. HBM: 10 kV on All Input TMDS, DDC I2C, HPD Pins
  • 3.3-Volt Power Supply
  • Temperature Range: 0°C to 70°C
  • 64-Pin TQFP Package: Pin-Compatible With TMDS251
  • Robust TMDS Receive Stage That Can Work With Non-Compliant Input Common-Mode HDMI Signal
  • APPLICATIONS
    • High-Definition Digital TV
      • LCD
      • Plasma
      • DLP™

DLP is a trademark of Texas Instruments.

Description

The TMDS261B is a two-port digital video interface (DVI) or high-definition multimedia interface (HDMI) switch that allows up to two DVI or HDMI ports to be switched to a single display terminal. Four TMDS channels, one hot-plug detector, and a digital display control (DDC) interface are supported on each port. Each TMDS channel supports signaling rates up to 3 Gbps to allow 1080p resolution in 16-bit color depth. TMDS261B device is not intended for source side applications such as external switch boxes

The TMDS261B provides an adaptive equalizer for different ranges of cable lengths. The equalizer automatically compensates for intersymbol interference [ISI] loss of an HDMI/DVI cable for up to 20 dB at 3 Gbps (see ).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TMDS261BPAGACTIVE0 to 701.50 | 1kuTQFP (PAG) | 64 View 160 | JEDEC TRAY (10+1)
TMDS261BPAGRACTIVE0 to 701.35 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:26 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTMDS261BPAG
WorldwideDigiKey 147
TI Lead Time*: 20 WeeksTMDS261BPAGR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMDS261BPAG RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TMDS261BPAGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMDS261B Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMDS251 2-to-1 HDMI Switch DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES TI customers also evaluated this product.
TMDS141 HDMI Hider DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES TI customers also evaluated this product.
TMDS442 4-to-2 DVI/HDMI Switch DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES TI customers also evaluated this product.
TMDS361B 3 to 1 HDMI switch DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES TI customers also evaluated this product.
CSD16301Q2 N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
SN75DP122A DisplayPort 1:2 Switch with Integrated TMDS Translator DISPLAY INTERFACE-DisplayPort TI customers also evaluated this product.
TPD2E001 Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
SN75LVDS83B FlatLink 10-135MHz Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here