|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TMDS351 is a 3-port digital video interface (DVI) or high-definition multimedia interface (HDMI) switch that allows up to 3 DVI or HDMI ports to be switched to a single display terminal. Four TMDS channels, one hot plug detector, and a digital display control (DDC) interface are supported on each port. Each TMDS channel supports signaling rates up to 2.5 Gbps to allow 1080p resolution in 12-bit color depth. When S1 is high and S2 is low, all input terminations are disconnected, TMDS inputs are high impedance with standard TMDS terminations, all internal MOSFETs are turned off to disable the DDC links, and all HPD outputs are connected to the HPD_SINK. This allows the initiation of the HDMI physical address discovery process. Termination resistors (50- The TMDS351 provides two levels of receiver input equalization for different ranges of cable lengths. Each TMDS receiver owns frequency responsive equalization circuits. When EQ sets low, the receiver supports the input connection in short range HDMI cables. When EQ sets high, the receiver supports the input connection in long range HDMI cables. The TMDS351 supports power saving operation. When a system is under standby mode and there is no digital audio/visual content from a connected source, the 3.3-V supply voltage, VCC, can be powered off to minimize power consumption from the TMDS inputs, outputs, and internal switching circuits. The HPD, DDC, and source selection circuits are powered up by the 5-V supply voltage, VDD, to maintain the system hot plug detect response, the DDC link from the selected source to the sink under system standby operation. The device is characterized for operation from 0°C to 70°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TMDS351PAG | ACTIVE | 0 to 70 | 2.10 | 1ku | TQFP (PAG) | 64 | View | 160 | JEDEC TRAY (10+1) | |||
| TMDS351PAGG4 | ACTIVE | 0 to 70 | 2.10 | 1ku | TQFP (PAG) | 64 | View | 160 | JEDEC TRAY (10+1) | |||
| TMDS351PAGR | ACTIVE | 0 to 70 | 1.90 | 1ku | TQFP (PAG) | 64 | View | 1500 | LARGE T&R | Purchase Samples | ||
| TMDS351PAGRG4 | ACTIVE | 0 to 70 | 1.90 | 1ku | TQFP (PAG) | 64 | View | 1500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:21 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksTMDS351PAG | |||
| Americas | Avnet | 15 | |
| Newark | 160 | ||
| Asia | Farnell Asia | 160 | |
| WPI | 566 | ||
| Europe | Arrow Northern Europe | 140 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 136 | ||
| TI Lead Time*: 4 WeeksTMDS351PAGG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMDS351PAGR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMDS351PAGRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMDS351PAG | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TMDS351PAGG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TMDS351PAGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TMDS351PAGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMDS351 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TMDS141 | HDMI Hider | DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES | TI customers also evaluated this product. |
| TMDS442 | 4-to-2 DVI/HDMI Switch | DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES | TI customers also evaluated this product. |
| TMDS251 | 2-to-1 HDMI Switch | DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES | TI customers also evaluated this product. |
| DRV602 | 2-Vrms DirectPath Pop-Free Variable Input Gain Line Driver with Diff Inputs | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| SN74LVC2G14 | Dual Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| PCM2704 | 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (Ext. ROM Interface) | USB AUDIO-USB DACS | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| TPA3110D2 | 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard (TPA3110) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number