|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TMDS442, 4-to-2 port DVI/HDMI switch, allows up to 4 digital video interface (DVI) or high-definition multimedia interface (HDMI) ports to be switched to two independent display blocks. The essential requirement of picture-in-picture display from two digital audiovisual sources is having two individual DVI or HDMI receivers in a digital display system. TMDS442 supports two DVI or HDMI receivers to enable multiple-source selection (picture-in-picture), as well as supports acting as a 4-input 1-output video switch. Each input or output port contains one 5-V power indicator (5V_PWR), one hot plug detector (HPD), a pair of I2C interface signals (SCL/SDA), and four TMDS channels supporting data rates up to 2.25 Gbps. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TMDS442PNP | ACTIVE | 0 to 70 | 3.80 | 1ku | HTQFP (PNP) | 128 | View | 90 | EIAJ TRAY (10+1) | Purchase Samples | |
| TMDS442PNPG4 | ACTIVE | 0 to 70 | 3.80 | 1ku | HTQFP (PNP) | 128 | View | 90 | EIAJ TRAY (10+1) | Purchase Samples | |
| TMDS442PNPR | ACTIVE | 0 to 70 | 3.45 | 1ku | HTQFP (PNP) | 128 | View | 1000 | LARGE T&R | ||
| TMDS442PNPRG4 | ACTIVE | 0 to 70 | 3.45 | 1ku | HTQFP (PNP) | 128 | View | 1000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:26 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTMDS442PNP | |||
| Americas | Arrow | 700 | |
| Avnet | 17 | ||
| Europe | Arrow Northern Europe | 450 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 252 | ||
| TI Lead Time*: 20 WeeksTMDS442PNPG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 26 | ||
| TI Lead Time*: 20 WeeksTMDS442PNPR | |||
| Americas | Rochester Electronics | 900 | |
| Asia | WPI | 761 | |
| Worldwide | DigiKey | 229 | |
| TI Lead Time*: 20 WeeksTMDS442PNPRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMDS442PNP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TMDS442PNPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TMDS442PNPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TMDS442PNPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMDS442 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TMDS141 | HDMI Hider | DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES | TI customers also evaluated this product. |
| TMDS251 | 2-to-1 HDMI Switch | DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES | TI customers also evaluated this product. |
| TS3DV416 | 4-Channel Differential 8:16 Mux Switch For DVI/HDMI Applications | SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES | TI customers also evaluated this product. |
| SN74AHC1G125 | Single Bus Buffer Gate with 3-State Output | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number