TMP100-EP Status: ACTIVE

Enhanced Product Digital Temperature Sensor With I2C Interface


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TMP100-EP
InterfaceI2C, SMBus  
Accuracy Over Temp Range(Max)(C)3  
Temp Resolution(Min)(bits)9  
Temp Resolution(Max)(bits)12  
Temp Range(Min)(C)-55  
Temp Range(Max)(C)125  
Supply Voltage(Min)(V)2.7  
Supply Voltage(Max)(V)5.5  
Iq(Typ)(uA)45  
Operating Temp Range(Celsius)-55 to 125  
Pin/Package6SOT-23  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of TMP100-EP

Version Part Number Definition
Catalog TMP100 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TMP100: Digital Temperature Sensor with I2C Serial Interface
  • TMP112: TMP112 High-Precision, Low-Power, Digital Temperature Sensor
  • TMP102: Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563
  • AM26LV32E-EP: Enhanced Product Low-Voltage High-Speed Quad Differential Line Receiver, +/-15-kV IEC ESD
  • AM26C31-EP: Enhanced Product Quadruple Differential Line Driver
  • DAC5652-EP: Enhanced Product 10 Bit 275 Msps Dual Digital To Analog Converter

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Digital Output: I2C Serial 2-Wire
  • Resolution: 9- to 12-Bits, User Selectable
  • Accuracy: ±2°C from -25°C to +85°C (MAX), ±3°C from -55°C to +125°C (MAX)
  • Low Quiescent Current: 45 µA, 0.1-µA Standby
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small SOT23-6 Package
  • applications
    • Power-Supply Temperature Monitoring
    • Computer Peripheral Thermal Protection
    • Notebook Computers
    • Battery Management
    • Thermostat Controls
    • Environmental Monitoring
    • Electromechanical Device Temperature

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
I2C is a registered trademark of Philips Incorporated.

Description

The TMP100 and TMP101 are 2-wire, serial output temperature sensors available in SOT23-6 packages. Requiring no external components, the TMP100 and TMP101 are capable of reading temperatures with a resolution of 0.0625°C.

The TMP100 and TMP101 feature SMBus and I2C™ interface compatibility, with the TMP100 allowing up to eight devices on one bus.

The TMP100 and TMP101 are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP100M and TMP101M are specified for operation over a temperature range of -55°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TMP100MDBVREPACTIVE-55 to 125V62/05618-01XE3.10 | 100uSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/05618-01XEACTIVE-55 to 125 3.10 | 100uSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:25 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTMP100MDBVREP
AmericasArrow >1k
Newark >1k
WorldwideDigiKey >1k
Mouser Electronics 345
TI Lead Time*: 14 WeeksV62/05618-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMP100MDBVREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
V62/05618-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMP100-EP Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP112 TMP112 High-Precision, Low-Power, Digital Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP102 Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP275 0.5C Digital Out Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP175 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
AM26LV32E-EP Enhanced Product Low-Voltage High-Speed Quad Differential Line Receiver, +/-15-kV IEC ESD INTERFACE-RS-422 TI customers also evaluated this product.
AM26C31-EP Enhanced Product Quadruple Differential Line Driver INTERFACE-RS-422 TI customers also evaluated this product.
DAC5652-EP Enhanced Product 10 Bit 275 Msps Dual Digital To Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
LM239A-EP Enhanced Product Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
SN65HVD10-EP Enhanced Product 3.3-V Rs-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN74ACT244-EP Enhanced Product Octal Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LV244A-EP Enhanced Product Octal Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN74LVC07A-EP Enhanced Product Hex Buffer/Driver With Open-Drain Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here