TMP101 Status: ACTIVE

Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function


      
         
Alert me about changes<br/>to this product

 TMP100 TMP101
InterfaceI2C, SMBus  I2C, SMBus  
Accuracy Over Temp Range(Max)(C)3  3  
Temp Resolution(Min)(bits)9  9  
Temp Resolution(Max)(bits)12  12  
Temp Range(Min)(C)-55  -55  
Temp Range(Max)(C)125  125  
Supply Voltage(Min)(V)2.7  2.7  
Supply Voltage(Max)(V)5.5  5.5  
Iq(Typ)(uA)45  45  
Operating Temp Range(Celsius)-55 to 125  -55 to 125  
Pin/Package6SOT-23  6SOT-23  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TMP100: Digital Temperature Sensor with I2C Serial Interface
  • TMP102: Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563
  • TMP112: TMP112 High-Precision, Low-Power, Digital Temperature Sensor
  • AMC6821: Temperature Monitoring and Fan Control
  • ADS1100: Self-Calibrating, 16-Bit Analog-to-Digital Converter

More Related Products

Product Information

Features

  • DIGITAL OUTPUT: I2C Serial 2-Wire
  • RESOLUTION: 9-to 12-Bits, User-Selectable
  • ACCURACY:
      ±2.0°C from –25°C to +85°C (max)
      ±3.0°C from –55°C to +125°C (max)
  • LOW QUIESCENT CURRENT: 45 µA, 0.1 µA Standby
  • WIDE SUPPLY RANGE: 2.7V to 5.5V
  • TINY SOT23-6 PACKAGE
  • APPLICATIONS
    • POWER-SUPPLY TEMPERATURE MONITORING
    • COMPUTER PERIPHERAL THERMAL PROTECTION
    • NOTEBOOK COMPUTERS
    • CELL PHONES
    • BATTERY MANAGEMENT
    • OFFICE MACHINES
    • THERMOSTAT CONTROLS
    • ENVIRONMENTAL MONITORING and HVAC
    • ELECTROMECHANICAL DEVICE TEMPERATURE

I2C is a trademark of NXP Semiconductors. All other trademarks are the property of their respective owners.

Description

The TMP100 and TMP101 are two-wire, serial output temperature sensors available in SOT23-6 packages. Requiring no external components, the TMP100 and TMP101 are capable of reading temperatures with a resolution of 0.0625°C.

The TMP100 and TMP101 feature SMBus and I2C™ interface compatibility, with the TMP100 allowing up to eight devices on one bus. The TMP101 offers SMBus alert function with up to three devices per bus.

The TMP100 and TMP101 are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP100 and TMP101 are specified for operation over a temperature range of –55°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TMP101NA/250ACTIVE-55 to 1250.90 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP101NA/250G4ACTIVE-55 to 1250.90 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP101NA/3KACTIVE-55 to 1250.80 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP101NA/3KG4ACTIVE-55 to 1250.80 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:26 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTMP101NA/250
AsiaFarnell Asia 319
EuropeAvnet-SILICA 977
Compel 150
Farnell 39
Spoerle 500
WorldwideMouser Electronics 12
TI Lead Time*: 14 WeeksTMP101NA/250G4
AsiaFarnell Asia 92
EuropeFarnell 51
TI Lead Time*: 20 WeeksTMP101NA/3K
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMP101NA/3KG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMP101NA/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP101NA/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP101NA/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP101NA/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMP101 Help

Datasheet

User Guides

Reference Designs

Description Part # Company
Industrial Control via the CAN Bus Demonstration Platform CANBUS-DEMO Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
Serial Bus Evaluation ModuleSERIAL-BUS-EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP102 Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP112 TMP112 High-Precision, Low-Power, Digital Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP275 0.5C Digital Out Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP105 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP141 Digital Out Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
AMC6821 Temperature Monitoring and Fan Control TEMPERATURE SENSORS AND CONTROL ICs-TEMP MONITORING AND FAN CONTROL TI customers also evaluated this product.
ADS1100 Self-Calibrating, 16-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

Support and Community

Customer Tags Help

Most Popular Tags for TMP101:

View All Tags

Other Support



Click Here