|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SMBus is a trademark of Intel, Inc. Description
The TMP102 is a two-wire, serial output temperaturesensor available in a tiny SOT563 package. Requiring no external components, the TMP102 is capable of reading temperatures to a resolution of 0.0625°C. The TMP102 features SMBus and two-wire interface compatibility, and allows up to four devices on one bus. It also features an SMB alert function. The TMP102 is ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications. The device is specified for operation over a temperature range of -40°C to +125°C. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TMP102AIDRLR | ACTIVE | -40 to 125 | 0.75 | 1ku | SOT (DRL) | 6 | 4000 | LARGE T&R | Purchase Samples | ||
| TMP102AIDRLRG4 | ACTIVE | -40 to 125 | 0.75 | 1ku | SOT (DRL) | 6 | 4000 | LARGE T&R | Purchase Samples | ||
| TMP102AIDRLT | ACTIVE | -40 to 125 | 0.85 | 1ku | SOT (DRL) | 6 | 250 | SMALL T&R | |||
| TMP102AIDRLTG4 | ACTIVE | -40 to 125 | 0.85 | 1ku | SOT (DRL) | 6 | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:26 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTMP102AIDRLR | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 14 WeeksTMP102AIDRLRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMP102AIDRLT | |||
| Americas | Newark | 807 | |
| Asia | Farnell Asia | 63 | |
| WPI | 177 | ||
| Europe | Farnell | 63 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTMP102AIDRLTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMP102AIDRLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP102AIDRLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP102AIDRLT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP102AIDRLTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMP102 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TMP112 | TMP112 High-Precision, Low-Power, Digital Temperature Sensor | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP100 | Digital Temperature Sensor with I2C Serial Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP101 | Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP275 | 0.5C Digital Out Temperature Sensor | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP423 | +/-1°C Remote and Local Temperature Sensor in SOT23-8 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP105 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP421 | +/-1degC Remote and Local TEMPERATURE SENSOR in SOT23-8 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP141 | Digital Out Temperature Sensor | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP106 | Digital Temperature Sensor with Two-Wire Interface in Chip Scale Package | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| ADS1115 | 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| AMC6821 | Temperature Monitoring and Fan Control | TEMPERATURE SENSORS AND CONTROL ICs-TEMP MONITORING AND FAN CONTROL | TI customers also evaluated this product. |
| INA333 | Low Power, Precision Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |

No Tags are Available for this Part Number