TMP102 Status: ACTIVE

Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563


      
         
Alert me about changes<br/>to this product

 TMP102
InterfaceI2C, SMBus  
Accuracy Over Temp Range(Max)(C)2  
Temp Resolution(Min)(bits)12  
Temp Resolution(Max)(bits)12  
Temp Range(Min)(C)-40  
Temp Range(Max)(C)125  
Supply Voltage(Min)(V)1.4  
Supply Voltage(Max)(V)3.6  
Iq(Typ)(uA)10  
Operating Temp Range(Celsius)-40 to 125  
Pin/Package6SOT  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TMP112: TMP112 High-Precision, Low-Power, Digital Temperature Sensor
  • TMP100: Digital Temperature Sensor with I2C Serial Interface
  • TMP101: Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function
  • INA333: Low Power, Precision Instrumentation Amplifier
  • CC2520: Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver
  • ADS1115: 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference

More Related Products

Product Information

Features

  • TINY SOT563 PACKAGE
  • ACCURACY: 0.5°C (-25°C to +85°C)
  • LOW QUIESCENT CURRENT:
    10µA Active (max)
    1µA Shutdown (max)
  • SUPPLY RANGE: 1.4V to 3.6V
  • RESOLUTION: 12 Bits
  • DIGITAL OUTPUT: Two-Wire Serial Interface
  • APPLICATIONS
    • PORTABLE AND BATTERY-POWERED APPLICATIONS
    • POWER-SUPPLY TEMPERATUREMONITORING
    • COMPUTER PERIPHERAL THERMAL PROTECTION
    • NOTEBOOK COMPUTERS
    • BATTERY MANAGEMENT
    • OFFICE MACHINES
    • THERMOSTAT CONTROLS
    • ELECTROMECHANICAL DEVICE TEMPERATURES
    • GENERAL TEMPERATURE MEASUREMENTS:
      Industrial Controls
      Test Equipment
      Medical Instrumentations

SMBus is a trademark of Intel, Inc.

Description

The TMP102 is a two-wire, serial output temperaturesensor available in a tiny SOT563 package. Requiring no external components, the TMP102 is capable of reading temperatures to a resolution of 0.0625°C.

The TMP102 features SMBus and two-wire interface compatibility, and allows up to four devices on one bus. It also features an SMB alert function.

The TMP102 is ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications. The device is specified for operation over a temperature range of -40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMP102AIDRLRACTIVE-40 to 1250.75 | 1kuSOT (DRL) | 6 4000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP102AIDRLRG4ACTIVE-40 to 1250.75 | 1kuSOT (DRL) | 6 4000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP102AIDRLTACTIVE-40 to 1250.85 | 1kuSOT (DRL) | 6 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP102AIDRLTG4ACTIVE-40 to 1250.85 | 1kuSOT (DRL) | 6 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:27 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTMP102AIDRLR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTMP102AIDRLRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTMP102AIDRLT
AmericasNewark 705
AsiaFarnell Asia 13
WPI 169
EuropeAvnet-SILICA 465
Farnell 13
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTMP102AIDRLTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMP102AIDRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TMP102AIDRLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TMP102AIDRLT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TMP102AIDRLTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMP102 Help

Datasheet

More Literature

View More Literature for Temperature Sensor

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMP112 TMP112 High-Precision, Low-Power, Digital Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP101 Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP275 0.5C Digital Out Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP423 +/-1°C Remote and Local Temperature Sensor in SOT23-8 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP421 +/-1degC Remote and Local TEMPERATURE SENSOR in SOT23-8 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP106 Digital Temperature Sensor with Two-Wire Interface in Chip Scale Package TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP105 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP141 Digital Out Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
ADS1115 16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
AMC6821 Temperature Monitoring and Fan Control TEMPERATURE SENSORS AND CONTROL ICs-TEMP MONITORING AND FAN CONTROL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here