TMP106 Status: ACTIVE

Digital Temperature Sensor with Two-Wire Interface in Chip Scale Package


      
         
Alert me about changes<br/>to this product

 TMP106
InterfaceI2C, SMBus  
Accuracy Over Temp Range(Max)(C)2  
Temp Resolution(Min)(bits)9  
Temp Resolution(Max)(bits)12  
Temp Range(Min)(C)-40  
Temp Range(Max)(C)125  
Supply Voltage(Min)(V)2.7  
Supply Voltage(Max)(V)5.5  
Iq(Typ)(uA)50  
Pin/Package6DSBGA  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TMP100: Digital Temperature Sensor with I2C Serial Interface
  • TMP112: TMP112 High-Precision, Low-Power, Digital Temperature Sensor
  • TMP175: Digital Temperature Sensor with 2-Wire Interface
  • AMC6821: Temperature Monitoring and Fan Control

More Related Products

Product Information

Features

  • TWO ADDRESSES
  • DIGITAL OUTPUT: Two-Wire Serial Interface
  • RESOLUTION: 9- to 12-Bits, User-Selectable
  • ACCURACY:
      ±2.0°C (max) from -25°C to +85°C
      ±3.07deg;C (max) from -40°C to +125°C
  • LOW QUIESCENT CURRENT: 50µA, 0.1µA Standby
  • NO POWER-UP SEQUENCE REQUIRED, I2C PULLUPS CAN BE ENABLED PRIOR TO V+
  • APPLICATIONS
    • NOTEBOOK COMPUTERS
    • COMPUTER PERIPHERAL THERMAL PROTECTION
    • CELL PHONES
    • BATTERY MANAGEMENT
    • THERMOSTAT CONTROLS
    • ENVIRONMENTAL MONITORING AND HVAC

All trademarks are the property of their respective owners.

Description

The TMP106 is a two-wire, serial output temperature sensor available in a WCSP package. Requiring no external components, the TMP106 is capable of reading temperatures with a resolution of 0.0625°C.

The TMP106 features a Two-Wire interface that is SMBus-compatible, with the TMP106 allowing up to two devices on one bus. The TMP106 also features an SMBus Alert function.

The TMP106 is ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMP106YZCRACTIVE0.85 | 1kuDSBGA (YZC) | 6 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP106YZCTACTIVE0.95 | 1kuDSBGA (YZC) | 6 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:25 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTMP106YZCR
AmericasNewark >1k
AsiaFarnell Asia >1k
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTMP106YZCT
AsiaFarnell Asia 200
WPI >1k
EuropeFarnell 200
WorldwideDigiKey 941
Mouser Electronics 74
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMP106YZCR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
TMP106YZCT RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMP106 Help

Datasheet

Solution Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP112 TMP112 High-Precision, Low-Power, Digital Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP175 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP275 0.5C Digital Out Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP102 Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP101 Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP423 +/-1°C Remote and Local Temperature Sensor in SOT23-8 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP105 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP421 +/-1degC Remote and Local TEMPERATURE SENSOR in SOT23-8 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
AMC6821 Temperature Monitoring and Fan Control TEMPERATURE SENSORS AND CONTROL ICs-TEMP MONITORING AND FAN CONTROL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here