|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
SMBus is a trademark of Intel, Inc. Description
The TMP112 is a two-wire, serial output temperature sensor available in a tiny SOT563 package. Requiring no external components, the TMP112 is capable of reading temperatures to a resolution of 0.0625°C. The allows users to calibrate for higher accuracy. The TMP112 features both SMBus and two-wire interface compatibility, and allows up to four devices on one bus. It also features an SMBus alert function. The TMP112 is ideal for extended temperature measurement in communication, computer, consumer, environmental, industrial, and instrumentation applications. It is specified for operation over a temperature range of -40°C to +125°C. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TMP112AIDRLR | ACTIVE | -40 to 125 | 0.85 | 1ku | SOT (DRL) | 6 | 4000 | LARGE T&R | Purchase Samples |
| TMP112AIDRLT | ACTIVE | -40 to 125 | 0.95 | 1ku | SOT (DRL) | 6 | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:26 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTMP112AIDRLR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTMP112AIDRLT | |||
| Americas | Avnet | 744 | |
| Newark | 450 | ||
| Asia | Farnell Asia | 250 | |
| Europe | Avnet-SILICA | 250 | |
| Farnell | 250 | ||
| Worldwide | DigiKey | 104 | |
| Mouser Electronics | 487 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMP112AIDRLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP112AIDRLT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMP112 
| Part # | Name | Product Family | Comments |
| TMP102 | Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs - TEMPERATURE SENSOR | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. +/-2°C Accurate Digital Temp Sensor in SOT563 |
| TMP275 | 0.5C Digital Out Temperature Sensor | TEMPERATURE SENSORS AND CONTROL ICs - TEMPERATURE SENSOR | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. High Accuracy Digital Temperature Sensor in MSOP |
| TMP441 | +/-1°C Temperature Sensor with Automatic Beta Compensation, Series-R, and n-Factor in a SOT23-8 | TEMPERATURE SENSORS AND CONTROL ICs - TEMPERATURE SENSOR | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. +/-1°C Temperature Sensor with Automatic Beta Compensation, Series-R, and n-Factor in a SOT23-8 |
| REF3312 | 30ppm/C Drift, 3.9uA, SOT23-3, SC70-3 Voltage Reference | VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE | 1.2V, 3.9uA Precision Series Voltage Reference |
| OPA333 | 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | 1.8V Zero-Drift Series Operational Amplifier |
| INA333 | Low Power, Precision Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY | Zero-Drift Instrumentation Amp for Low Side Current Monitoring |
| INA210 | Voltage Output, High/Low-Side Measurement, Bi-Directional Zero-Drift Series Current Shunt Monitor | AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR | Zero-Drift Current Shunt Monitor for High Side Current Monitoring |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TMP275 | 0.5C Digital Out Temperature Sensor | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP100 | Digital Temperature Sensor with I2C Serial Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP102 | Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP101 | Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP121 | 1.5C Accurate Digital Temperature Sensor with SPI Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP175 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP141 | Digital Out Temperature Sensor | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP105 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP106 | Digital Temperature Sensor with Two-Wire Interface in Chip Scale Package | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| AMC6821 | Temperature Monitoring and Fan Control | TEMPERATURE SENSORS AND CONTROL ICs-TEMP MONITORING AND FAN CONTROL | TI customers also evaluated this product. |
| INA333 | Low Power, Precision Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB-USB PERIPHERALS | TI customers also evaluated this product. |

No Tags are Available for this Part Number