TMP175 Status: ACTIVE

Digital Temperature Sensor with 2-Wire Interface


      
         
Alert me about changes<br/>to this product

 TMP175
InterfaceI2C, SMBus  
Accuracy Over Temp Range(Max)(C)1.5  
Temp Resolution(Min)(bits)9  
Temp Resolution(Max)(bits)12  
Temp Range(Min)(C)-40  
Temp Range(Max)(C)125  
Supply Voltage(Min)(V)2.7  
Supply Voltage(Max)(V)5.5  
Iq(Typ)(uA)50  
Operating Temp Range(Celsius)-40 to 125  
Pin/Package8MSOP, 8SOIC  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TMP275: 0.5C Digital Out Temperature Sensor
  • TMP100: Digital Temperature Sensor with I2C Serial Interface
  • TMP75: Digital Temperature Sensor with 2-Wire Interface

More Related Products

Product Information

Features

  • 27 ADDRESSES (TMP175)
    8 ADDRESSES (TMP75)
  • DIGITAL OUTPUT: Two-Wire Serial Interface
  • RESOLUTION: 9- to 12-Bits, User-Selectable
  • ACCURACY:
    ±.5°C (max) from –25°C to +85°C
    ±2.0°C (max) from –40°C to +125°C
  • LOW QUIESCENT CURRENT:
    50µA, 0.1µA Standby
  • WIDE SUPPLY RANGE: 2.7V to 5.5V
  • SMALL SO-8 AND MSOP-8 PACKAGES
  • APPLICATIONS
    • POWER-SUPPLY TEMPERATURE MONITORING
    • COMPUTER PERIPHERAL THERMAL PROTECTION
    • NOTEBOOK COMPUTERS
    • CELL PHONES
    • BATTERY MANAGEMENT
    • OFFICE MACHINES
    • THERMOSTAT CONTROLS
    • ENVIRONMENTAL MONITORING AND HVAC
    • ELECTROMECHANICAL DEVICE TEMPERATURE

All trademarks are the property of their respective owners.

Description

The TMP175 and TMP75 are two-wire, serial output temperature sensors available in SO-8 and MSOP-8 packages. Requiring no external components, the TMP175 and TMP75 are capable of reading temperatures with a resolution of 0.0625°C.

The TMP175 and TMP75 feature a Two-Wire interface that is SMBus-compatible, with the TMP175 allowing up to 27 devices on one bus and the TMP75 allowing up to eight devices on one bus. The TMP175 and TMP75 both feature an SMBus Alert function.

The TMP175 and TMP75 are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP175 and TMP75 are specified for operation over a temperature range of –40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TMP175AIDACTIVE-40 to 1250.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP175AIDG4ACTIVE-40 to 1250.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP175AIDGKRACTIVE-40 to 1250.85 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP175AIDGKRG4ACTIVE-40 to 1250.85 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP175AIDGKTACTIVE-40 to 1250.95 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP175AIDGKTG4ACTIVE-40 to 1250.95 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP175AIDRACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP175AIDRG4ACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:17 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTMP175AID
AsiaFarnell Asia 332
EuropeAbacus Polar 5
Farnell 301
Spoerle 193
WorldwideMouser Electronics 152
TI Lead Time*: 20 WeeksTMP175AIDG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMP175AIDGKR
AmericasArrow >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTMP175AIDGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTMP175AIDGKT
AmericasArrow >1k
WorldwideDigiKey 127
Mouser Electronics >1k
TI Lead Time*: 4 WeeksTMP175AIDGKTG4
WorldwideDigiKey  Available
Mouser Electronics 490
TI Lead Time*: 20 WeeksTMP175AIDR
AmericasNewark >1k
AsiaFarnell Asia >1k
TI Lead Time*: 20 WeeksTMP175AIDRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMP175AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-250C-1 YEARViewView
TMP175AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-250C-1 YEARViewView
TMP175AIDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP175AIDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP175AIDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP175AIDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP175AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP175AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMP175 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMP275 0.5C Digital Out Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP112 TMP112 High-Precision, Low-Power, Digital Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP102 Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP101 Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP106 Digital Temperature Sensor with Two-Wire Interface in Chip Scale Package TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP421 +/-1degC Remote and Local TEMPERATURE SENSOR in SOT23-8 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here