|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TMP275 is a 0.5°C accurate, Two-Wire, serial output temperature sensor available in an MSOP-8 or an SO-8 package. The TMP275 is capable of reading temperatures with a resolution of 0.0625°C. The TMP275 is SMBus-compatible and allows up to eight devices on one bus. It is ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications. The TMP275 is specified for operation over a temperature range of -40°C to +125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TMP275AID | ACTIVE | -40 to 125 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TMP275AIDG4 | ACTIVE | -40 to 125 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TMP275AIDGKR | ACTIVE | -40 to 125 | 1.25 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TMP275AIDGKRG4 | ACTIVE | -40 to 125 | 1.25 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TMP275AIDGKT | ACTIVE | -40 to 125 | 1.40 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| TMP275AIDGKTG4 | ACTIVE | -40 to 125 | 1.40 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| TMP275AIDR | ACTIVE | -40 to 125 | 1.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TMP275AIDRG4 | ACTIVE | -40 to 125 | 1.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:25 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTMP275AID | |||
| Americas | Arrow | 237 | |
| Avnet | 11 | ||
| Newark | 174 | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | 20 | |
| Europe | Compel | 1 | |
| Worldwide | DigiKey | 217 | |
| Mouser Electronics | 92 | ||
| TI Lead Time*: 20 WeeksTMP275AIDG4 | |||
| Europe | Spoerle | 165 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMP275AIDGKR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMP275AIDGKRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMP275AIDGKT | |||
| Americas | Newark | 440 | |
| Asia | Farnell Asia | 740 | |
| WPI | 166 | ||
| Europe | Avnet-SILICA | 390 | |
| Farnell | 353 | ||
| Worldwide | Mouser Electronics | 724 | |
| TI Lead Time*: 20 WeeksTMP275AIDGKTG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMP275AIDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMP275AIDRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMP275AID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP275AIDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP275AIDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP275AIDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP275AIDGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP275AIDGKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP275AIDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP275AIDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMP275 
| Part # | Name | Product Family | Comments |
| TMP175 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs - TEMPERATURE SENSOR | Use up to 27 devices on one two-wire bus; 1.5C max |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs - TEMPERATURE SENSOR | Lowest cost; higher accuracy replacement for LM75; 2.0C max |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TMP112 | TMP112 High-Precision, Low-Power, Digital Temperature Sensor | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP100 | Digital Temperature Sensor with I2C Serial Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP175 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP102 | Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP121 | 1.5C Accurate Digital Temperature Sensor with SPI Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP101 | Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| BQ32000 | Serial RTC | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| TPS61165 | High Brightness White LED Driver in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2065 | Single 1A Current-Limited, Power-Distribution Switches for USB Applications | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |

No Tags are Available for this Part Number