|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All other trademarks are the property of their respective owners Description
The TMP300 is a low-power, resistor-programmable,digital output temperature switch. It allows a threshold point to be set by adding an external resistor. Two levels of hysteresis are available. The TMP300 has a VTEMP analog output that can be used as a testing point or in temperature-compensation loops. The TMP300 detects temperature with ±4°C accuracy (max) over -40°C to +125°C. With a supply voltage as low as 1.8V and low current consumption, the TMP300 is ideal for power-sensitive systems. Available in two micropackages that have proven thermal characteristics, this part gives a complete and simple solution for users who need simple and reliable thermal management. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TMP300AIDBVR | ACTIVE | -40 to 125 | 0.80 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TMP300AIDBVT | ACTIVE | -40 to 125 | 0.90 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |||
| TMP300AIDCKR | ACTIVE | -40 to 125 | 0.80 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TMP300AIDCKRG4 | ACTIVE | -40 to 125 | 0.80 | 1ku | SC70 (DCK) | 6 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TMP300AIDCKT | ACTIVE | -40 to 125 | 0.90 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | |||
| TMP300AIDCKTG4 | ACTIVE | -40 to 125 | 0.90 | 1ku | SC70 (DCK) | 6 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:26 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTMP300AIDBVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMP300AIDBVT | |||
| Asia | WPI | 273 | |
| Worldwide | DigiKey | 19 | |
| TI Lead Time*: 20 WeeksTMP300AIDCKR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMP300AIDCKRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTMP300AIDCKT | |||
| Americas | Arrow | 250 | |
| Avnet | 250 | ||
| Newark | 508 | ||
| Asia | Farnell Asia | >1k | |
| WPI | 266 | ||
| Europe | Farnell | 544 | |
| TI Lead Time*: 14 WeeksTMP300AIDCKTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMP300AIDBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP300AIDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP300AIDCKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP300AIDCKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP300AIDCKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP300AIDCKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMP300 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TMP303A | TMP303A Low Power, 1°C, 1.4V Temperature Range Monitor in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH | TI customers also evaluated this product. |
| TMP302A | Low Power, 1.4V Temperature Switch in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH | TI customers also evaluated this product. |
| TMP100 | Digital Temperature Sensor with I2C Serial Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP102 | Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| AMC6821 | Temperature Monitoring and Fan Control | TEMPERATURE SENSORS AND CONTROL ICs-TEMP MONITORING AND FAN CONTROL | TI customers also evaluated this product. |
| TMP275 | 0.5C Digital Out Temperature Sensor | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP112 | TMP112 High-Precision, Low-Power, Digital Temperature Sensor | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP421 | +/-1degC Remote and Local TEMPERATURE SENSOR in SOT23-8 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number