TMP302B Status: ACTIVE

Low Power, 1.4V Temperature Switch in SOT563


      
         
Alert me about changes<br/>to this product

 TMP302A TMP302BTMP302C TMP302D 
Supply Voltage(Min)(V)1.4  1.4  1.4  1.4  
Supply Voltage(Max)(V)3.6  3.6  3.6  3.6  
Iq(Typ)(uA)8  8  8  8  
Pin/Package6SOT  6SOT  6SOT  6SOT  
Temp Range(Min)(C)-40  -40  -40  -40  
Temp Range(Max)(C)125  125  125  125  
Accuracy Over Temp Range(Max)(C)2.0  2.0  2.0  2.0  
Output TypeOpen-Drain  Open-Drain  Open-Drain  Open-Drain  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  
RatingCatalog  Catalog  Catalog  Catalog  
Approx. Price (US$) 0.30 | 1ku   0.30 | 1ku   0.30 | 1ku   0.30 | 1ku  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TMP302A: Low Power, 1.4V Temperature Switch in SOT563
  • TMP300: 1.8V, Resistor-Programmable Temperature Switch and Analog Out Temperature Sensor in SC70
  • TMP302C: Low Power, 1.4V Temperature Switch in SOT563

More Related Products

Product Information

Features

  • LOW POWER: 15µA (max)
  • SOT563 PACKAGE: 1,6mm x 1,6mm x 0,6mm
  • TRIP-POINT ACCURACY: ±0.2°C (typ) from +40°C to +125°C
  • PIN-SELECTABLE TRIP POINTS
  • OPEN-DRAIN OUTPUT
  • SELECTABLE HYSTERESIS: 5°C/10°C
  • LOW SUPPLY VOLTAGE RANGE: 1.4V to 3.6V
  • APPLICATIONS
    • CELL PHONE HANDSETS
    • PORTABLE MEDIA PLAYERS
    • CONSUMER ELECTRONICS
    • SERVERS
    • POWER-SUPPLY SYSTEMS
    • DC-DC MODULES
    • THERMAL MONITORING
    • ELECTRONIC PROTECTION SYSTEMS

All trademarks are the property of their respective owners.

Description

The TMP302x is a temperature switch in a micropackage (SOT563). The TMP302x offers low power (15µA max) and ease-of-use through pin-selectable trip points and hysteresis.

These devices require no additional components for operation; they can function independent of microprocessors or microcontrollers.

The TMP302x is available in several different versions. For additional trip points, contact a TI representative.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TMP302BDRLRACTIVE-40 to 1250.30 | 1kuSOT (DRL) | 6 4000 | LARGE T&RPurchase Samples
TMP302BDRLTACTIVE-40 to 1250.33 | 1kuSOT (DRL) | 6 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:25 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTMP302BDRLR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMP302BDRLT
EuropeAvnet-SILICA 1k
Spoerle 1k
WorldwideDigiKey >1k
Mouser Electronics 973
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMP302BDRLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TMP302BDRLT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMP302B Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMP302A Low Power, 1.4V Temperature Switch in SOT563 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH TI customers also evaluated this product.
TMP300 1.8V, Resistor-Programmable Temperature Switch and Analog Out Temperature Sensor in SC70 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH TI customers also evaluated this product.
TMP302C Low Power, 1.4V Temperature Switch in SOT563 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH TI customers also evaluated this product.
TMP302D Low Power, 1.4V Temperature Switch in SOT563 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here