|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TMP302x is a temperature switch in a micropackage (SOT563). The TMP302x offers low power (15µA max) and ease-of-use through pin-selectable trip points and hysteresis. These devices require no additional components for operation; they can function independent of microprocessors or microcontrollers. The TMP302x is available in several different versions. For additional trip points, contact a TI representative. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TMP302CDRLR | ACTIVE | -40 to 125 | 0.30 | 1ku | SOT (DRL) | 6 | 4000 | LARGE T&R | Purchase Samples |
| TMP302CDRLT | ACTIVE | -40 to 125 | 0.33 | 1ku | SOT (DRL) | 6 | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:25 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTMP302CDRLR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMP302CDRLT | |||
| Europe | Avnet-SILICA | 1k | |
| Spoerle | 1k | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 975 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMP302CDRLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP302CDRLT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMP302C 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TMP302D | Low Power, 1.4V Temperature Switch in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH | TI customers also evaluated this product. |
| TMP302B | Low Power, 1.4V Temperature Switch in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH | TI customers also evaluated this product. |
| TMP300 | 1.8V, Resistor-Programmable Temperature Switch and Analog Out Temperature Sensor in SC70 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH | TI customers also evaluated this product. |
| TMP302A | Low Power, 1.4V Temperature Switch in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH | TI customers also evaluated this product. |

No Tags are Available for this Part Number