|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TMP303A is a temperature range monitor that offers design flexibility through its extra small footprint (SOT563), low power (5µA max) and low supply voltage capability (as low as 1.4V). This device requires no additional components for operation; it can function independent of microprocessors or microcontrollers. Trip points are preprogrammed at the factory. For applications that require different values, contact your local TI representative. The OUT pin is a push-pull, active-high output. When the measured temperature is beyond the trip point range of 0°C to +60°C, and the Set Output High (SOH) pin is low, the OUT pin is high. The SOH pin is an input pin with an internal pulldown resistor. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TMP303ADRLR | ACTIVE | -40 to 125 | 0.30 | 1ku | SOT (DRL) | 6 | 4000 | LARGE T&R | Purchase Samples |
| TMP303ADRLT | ACTIVE | -40 to 125 | 0.33 | 1ku | SOT (DRL) | 6 | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:27 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTMP303ADRLR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTMP303ADRLT | |||
| Europe | Spoerle | 750 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 999 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMP303ADRLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMP303ADRLT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMP303A 
| Part # | Name | Product Family | Comments |
| TMP302A | Low Power, 1.4V Temperature Switch in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs - TEMPERATURE SWITCH | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Low Cost, Low Power, 1.4V Temperature Switch |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TMP300 | 1.8V, Resistor-Programmable Temperature Switch and Analog Out Temperature Sensor in SC70 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH | TI customers also evaluated this product. |
| TMP302A | Low Power, 1.4V Temperature Switch in SOT563 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH | TI customers also evaluated this product. |
| AMC6821 | Temperature Monitoring and Fan Control | TEMPERATURE SENSORS AND CONTROL ICs-TEMP MONITORING AND FAN CONTROL | TI customers also evaluated this product. |
| TMP421 | +/-1degC Remote and Local TEMPERATURE SENSOR in SOT23-8 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP112 | TMP112 High-Precision, Low-Power, Digital Temperature Sensor | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |

No Tags are Available for this Part Number