TMP401 Status: ACTIVE

±1°C Programmable Remote/Local Digital Out TEMPERATURE SENSOR


      
         
Alert me about changes<br/>to this product

 TMP401
InterfaceTwo-Wire, SMBus  
Accuracy Over Temp Range(Max)(C)+/- 1  
Temp Resolution(Min)(bits)9  
Temp Resolution(Max)(bits)12  
Temp Range(Min)(C)-40  
Temp Range(Max)(C)125  
Supply Voltage(Min)(V)3  
Supply Voltage(Max)(V)5.5  
Iq(Typ)(uA)25  
Pin/Package8MSOP  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TMP100: Digital Temperature Sensor with I2C Serial Interface
  • TMP75: Digital Temperature Sensor with 2-Wire Interface
  • TMP275: 0.5C Digital Out Temperature Sensor
  • AMC6821: Temperature Monitoring and Fan Control

More Related Products

Product Information

Features

  • ±1°C REMOTE DIODE SENSOR
  • ±3°C LOCAL TEMPERATURE SENSOR
  • SERIES RESISTANCE CANCELLATION
  • THERM FLAG OUTPUT
  • ALERT/THERM2 FLAG OUTPUT
  • PROGRAMMABLE OVER/UNDER TEMPERATURE LIMITS
  • PROGRAMMABLE RESOLUTION: 9- to 12-Bit
  • DIODE FAULT DETECTION
  • SMBus SERIAL INTERFACE
  • APPLICATIONS
    • LCD/DLP./LCOS PROJECTORS
    • SERVERS
    • INDUSTRIAL CONTROLLERS
    • CENTRAL OFFICE TELECOM EQUIPMENT
    • DESKTOP AND NOTEBOOK COMPUTERS
    • STORAGE AREA NETWORKS

DLP is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The TMP401 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The Two-Wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program alarm thresholds and to read temperature data.

Features included in the TMP401 are series resistance cancellation, wide remote temperature measurement range (up to +150°C), diode fault detection, and temperature alert functions.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TMP401AIDGKRACTIVE1.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP401AIDGKRG4ACTIVE1.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP401AIDGKTACTIVE1.65 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP401AIDGKTG4ACTIVE1.65 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:21 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTMP401AIDGKR
AmericasRochester Electronics >1k
EuropeCompel 2
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTMP401AIDGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTMP401AIDGKT
AmericasArrow 500
Newark 91
AsiaFarnell Asia 86
WorldwideDigiKey  Available
Mouser Electronics 66
TI Lead Time*: 20 WeeksTMP401AIDGKTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMP401AIDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP401AIDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP401AIDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP401AIDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMP401 Help

Datasheet

Solution Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP275 0.5C Digital Out Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP121 1.5C Accurate Digital Temperature Sensor with SPI Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP423 +/-1°C Remote and Local Temperature Sensor in SOT23-8 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP421 +/-1degC Remote and Local TEMPERATURE SENSOR in SOT23-8 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP400 1C Remote and Local TEMPERATURE SENSOR with N-Factor and Series Resistance Correction TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP112 TMP112 High-Precision, Low-Power, Digital Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP175 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP411 +/-1degC Remote and Local TEMPERATURE SENSOR with N-Factor and Series Resistance Correction TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
AMC6821 Temperature Monitoring and Fan Control TEMPERATURE SENSORS AND CONTROL ICs-TEMP MONITORING AND FAN CONTROL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here