TMP411 Status: ACTIVE

+/-1degC Remote and Local TEMPERATURE SENSOR with N-Factor and Series Resistance Correction


      
         
Alert me about changes<br/>to this product

 TMP411
InterfaceTwo-Wire, SMBus  
Accuracy Over Temp Range(Max)(C)+/- 1  
Temp Resolution(Min)(bits)9  
Temp Resolution(Max)(bits)12  
Temp Range(Min)(C)-40  
Temp Range(Max)(C)125  
Supply Voltage(Min)(V)3  
Supply Voltage(Max)(V)5.5  
Iq(Typ)(uA)400  
Operating Temp Range(Celsius)-40 to 125  
Pin/Package8MSOP, 8SOIC  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TMP75: Digital Temperature Sensor with 2-Wire Interface
  • TMP175: Digital Temperature Sensor with 2-Wire Interface
  • TMP275: 0.5C Digital Out Temperature Sensor
  • TPS79301: Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise
  • CC2530: Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee
  • PCA9306: Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator

More Related Products

Product Information

Features

  • ±1°C REMOTE DIODE SENSOR
  • ±1°C LOCAL TEMPERATURE SENSOR
  • PROGRAMMABLE NON-IDEALITY FACTOR
  • SERIES RESISTANCE CANCELLATION
  • ALERT FUNCTION
  • PROGRAMMABLE RESOLUTION: 9 to 12 Bits
  • PROGRAMMABLE THRESHOLD LIMITS
  • TWO-WIRE/SMBus™ SERIAL INTERFACE
  • MINIMUM AND MAXIMUM TEMPERATURE MONITORS
  • MULTIPLE INTERFACE ADDRESSES
  • ALERT/THERM2 PIN CONFIGURATION
  • DIODE FAULT DETECTION
  • APPLICATIONS
    • LCD/DLP™/LCOS PROJECTORS
    • SERVERS
    • INDUSTRIAL CONTROLLERS
    • CENTRAL OFFICE TELECOM EQUIPMENT
    • DESKTOP AND NOTEBOOK COMPUTERS
    • STORAGE AREA NETWORKS (SAN)
    • INDUSTRIAL AND MEDICAL EQUIPMENT

View All Features in Datasheet

Description

The TMP411 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The Two-Wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program the alarm thresholds and to read temperature data.

Features that are included in the TMP411 are: series resistance cancellation, programmable non-ideality factor, programmable resolution, programmable threshold limits, minimum and maximum temperature monitors, wide remote temperature measurement range (up to +150°C), diode fault detection, and temperature alert function.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TMP411ADACTIVE-40 to 1251.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP411ADG4ACTIVE-40 to 1251.40 | 1kuSOIC (D) | 8 View 75 | TUBE  
TMP411ADGKRACTIVE-40 to 1251.25 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP411ADGKRG4ACTIVE-40 to 1251.25 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP411ADGKTACTIVE-40 to 1251.40 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP411ADGKTG4ACTIVE-40 to 1251.40 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP411ADRACTIVE-40 to 1251.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP411ADRG4ACTIVE-40 to 1251.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R  Purchase Samples
TMP411BDACTIVE-40 to 1251.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP411BDG4ACTIVE-40 to 1251.40 | 1kuSOIC (D) | 8 View 75 | TUBE  
TMP411BDGKRACTIVE-40 to 1251.25 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP411BDGKRG4ACTIVE-40 to 1251.25 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TMP411BDGKTACTIVE-40 to 1251.40 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP411BDGKTG4ACTIVE-40 to 1251.40 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP411BDRACTIVE-40 to 1251.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMP411BDRG4ACTIVE-40 to 1251.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R  Purchase Samples
TMP411CDACTIVE-40 to 1251.40 | 1kuSOIC (D) | 8 View 75 | TUBE  Purchase Samples
TMP411CDG4ACTIVE-40 to 1251.40 | 1kuSOIC (D) | 8 View 75 | TUBE  Purchase Samples
TMP411CDGKRACTIVE-40 to 1251.25 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R  Purchase Samples
TMP411CDGKRG4ACTIVE-40 to 1251.25 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R  Purchase Samples
TMP411CDGKTACTIVE-40 to 1251.40 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R  
TMP411CDGKTG4ACTIVE-40 to 1251.40 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R  
TMP411CDRACTIVE-40 to 1251.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R  
TMP411CDRG4ACTIVE-40 to 1251.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:03 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTMP411AD
AmericasAvnet 42
TI Lead Time*: 18 WeeksTMP411ADG4
AmericasAvnet 110
TI Lead Time*: 20 WeeksTMP411ADGKR
AsiaWPI >1k
TI Lead Time*: 20 WeeksTMP411ADGKRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMP411ADGKT
AmericasNewark 176
WorldwideMouser Electronics 40
TI Lead Time*: 20 WeeksTMP411ADGKTG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMP411ADR
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMP411ADRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMP411BD
AmericasRochester Electronics >1k
TI Lead Time*: 18 WeeksTMP411BDG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMP411BDGKR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTMP411BDGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTMP411BDGKT
AsiaWPI 262
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTMP411BDGKTG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTMP411BDR
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMP411BDRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMP411CD
AsiaFarnell Asia 74
WPI 81
EuropeFarnell 74
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksTMP411CDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTMP411CDGKR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMP411CDGKRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTMP411CDGKT
AsiaWPI 232
TI Lead Time*: 14 WeeksTMP411CDGKTG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMP411CDR
WorldwideDigiKey 395
TI Lead Time*: 18 WeeksTMP411CDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMP411AD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411ADG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411ADGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411ADGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411ADGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411ADGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411ADR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411ADRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411BD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411BDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411BDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411BDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411BDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411BDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411BDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411BDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411CD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411CDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411CDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411CDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411CDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411CDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411CDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP411CDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMP411 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP175 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP275 0.5C Digital Out Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP102 Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP401 ±1°C Programmable Remote/Local Digital Out TEMPERATURE SENSOR TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP431 +/-1°C Remote and Local Temperature Sensor with Beta, N-Factor and Series-R Correction TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP112 TMP112 High-Precision, Low-Power, Digital Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TPS79301 Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
MSP430F2232 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TXB0104 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here